norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Coupling part and claw in steel.
Nut (DIN 439) in steel, grade 8.8.
Version:Coupling part and flange tempered and phosphated.
Nut black oxidised.
Note:

Quick-fit couplings with radial offset compensation for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. Assembly and disassembly of this simple, solid and two-part coupling is carried out by means of a T-slot; a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic cylinders via the connecting thread.

The quick-fit coupling does not transmit any torque.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23450 Quick-fit couplings with radial offset compensation 238 kB

Drawings

Quick-fit couplings with radial offset compensation

Item selection/filter

Order No.

Version

DD1LL1
min.
L2L3
min.
L4SWSW1radial offset
compensation
X max.
Max. permissible tensile
and compressive stress
kN
CADAcc.PriceOrder
23450-06internal threadM62137,511-91819100,62,5 28.49 €
23450-08internal threadM8264513,5-11,522,524130,74,5 29.96 €
23450-10internal threadM103056,215-162927170,76,5 34.91 €
23450-101internal threadM10x1,253056,215-162927170,76,5 34.91 €
23450-12internal threadM1232,566,717,5-173430190,810 39.91 €
23450-121internal threadM12x1,2532,566,717,5-173430190,810 39.91 €
23450-16internal threadM16398322-23423624118 48.53 €
23450-161internal threadM16x1,5398322-23423624118 48.53 €
23450-20internal threadM204493,525-23,545,54130130 58.85 €
23450-201internal threadM20x1,54493,525-23,545,54130130 58.85 €
23450-0614external threadM62137,5111491819100,62,5 28.49 €
23450-0817external threadM8264513,51711,522,524130,74,5 29.96 €
23450-1020external threadM103056,21620162927170,76,5 34.91 €
23450-10201external threadM10x1,253056,21620162927170,76,5 34.91 €
23450-1225external threadM1232,566,72125173430190,810 39.91 €
23450-12251external threadM12x1,2532,566,72125173430190,810 39.91 €
23450-1630external threadM163983253023423624118 48.53 €
23450-16301external threadM16x1,53983253023423624118 48.53 €
23450-2035external threadM204493,5293523,545,54130130 58.85 €
23450-20351external threadM20x1,54493,5293523,545,54130130 58.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83