norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Joint and bearing hardenedNote:Universal joints with plain bearing can be swivelled by 45°.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23403 Universal joints single with plain bearing, DIN 808 214 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints single with plain bearing, DIN 808
Universal joints single with plain bearing, DIN 808

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole without slot
Order No.
reamed hole with slot
DD1LL1L2BTMax.
torque
Nm
static fracture
torque
Nm
Filter
23403-06034-61634178*27740
23403-0804023403-108040816402011*29740
23403-1004823403-1100481022482412*311,41690
23403-1205623403-1120561225562813*413,826150
23403-1606823403-1160681632683416*518,352300
23403-2008223403-1200822042824118*622,8100650
23403-2510423403-12510425501085426*828,32101200
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83