norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.
Rim flanges, steel.
Version:Aluminium bright.
Rim flanges, electro zinc-plated.
Note:Standard AT-profile with metric pitch (trapezoidal toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the toothed belt pulleys are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
To reduce weight, the toothed belt pulleys may have a recess on one face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22003_10 Toothed belt pulleys, AT 10 profile 217 kB

Drawings

Toothed belt pulleys, AT 10 profile

Item selection/filter

Order No.Profilebelt widthFormNo. of
teeth
DD1D2
max.
D3D4BLCADAcc.PriceOrder
22003-101615AT1016A1547,75321845,9512131 11.18 €
22003-101616AT1016A1650,93352049,05542131 11.59 €
22003-101618AT1016A1857,29402255,45602131 13.85 €
22003-101619AT1016A1960,48442258,6662131 14.93 €
22003-101620AT1016A2063,66462461,8662131 15.42 €
22003-101622AT1016A2270,03522868,15752131 17.87 €
22003-101624AT1016A2476,39583074,55832131 19.98 €
22003-101625AT1016A2579,58603077,7832131 20.99 €
22003-101626AT1016A2682,76603080,9872131 22.40 €
22003-101627AT1016A2785,95603084,1912131 24.67 €
22003-101628AT1016A2889,13603087,25932131 24.76 €
22003-101630AT1016A3095,49603093,65972131 25.84 €
22003-101632AT1016A32101,8665321001062131 26.81 €
22003-101636AT1016A36114,597035112,751192131 31.67 €
22003-101640AT1016A40127,328040125,451312131 39.39 €
22003-101644AT1016B44140,068846138,2-2131 49.94 €
22003-101648AT1016B48152,789548150,95-2131 53.51 €
22003-101660AT1016B60190,9811060189,1-2131 89.00 €
22003-102515AT1025A1547,75321845,9513040 13.28 €
22003-102516AT1025A1650,93352049,05543040 14.02 €
22003-102518AT1025A1857,29402255,45603040 16.58 €
22003-102519AT1025A1960,48442258,6663040 18.00 €
22003-102520AT1025A2063,66462461,8663040 18.56 €
22003-102522AT1025A2270,03522868,15753040 21.60 €
22003-102524AT1025A2476,39583074,55833040 24.37 €
22003-102525AT1025A2579,58603077,7833040 25.58 €
22003-102526AT1025A2682,76603080,9873040 27.22 €
22003-102527AT1025A2785,95603084,1913040 30.05 €
22003-102528AT1025A2889,13603087,25933040 30.21 €
22003-102530AT1025A3095,49603093,65973040 31.54 €
22003-102532AT1025A32101,8665321001063040 32.83 €
22003-102536AT1025A36114,597035112,751193040 38.73 €
22003-102540AT1025A40127,328040125,451313040 48.31 €
22003-102544AT1025B44140,068846138,2-3040 61.64 €
22003-102548AT1025B48152,789548150,95-3040 66.18 €
22003-102560AT1025B60190,9811060189,1-3040 109.48 €
22003-103218AT1032A1857,29402255,45603747 19.99 €
22003-103219AT1032A1960,48442258,6663747 22.44 €
22003-103220AT1032A2063,66462461,8663747 24.14 €
22003-103222AT1032A2270,03522868,15753747 25.35 €
22003-103224AT1032A2476,39583074,55833747 26.30 €
22003-103225AT1032A2579,58603077,7833747 26.53 €
22003-103226AT1032A2682,76603080,9873747 28.23 €
22003-103227AT1032A2785,95603084,1913747 29.69 €
22003-103228AT1032A2889,13603087,25933747 29.83 €
22003-103230AT1032A3095,49603093,65973747 34.04 €
22003-103232AT1032A32101,8665321001063747 37.35 €
22003-103236AT1032A36114,597035112,751193747 44.26 €
22003-103240AT1032A40127,328040125,451313747 55.36 €
22003-103244AT1032B44140,068846138,2-3747 70.71 €
22003-103248AT1032B48152,789548150,95-3747 76.05 €
22003-103260AT1032B60190,9811060189,1-3747 125.32 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83