norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Bevel gears in steel, ratio 1:3 toothing milled, straight teeth, engagement angle 20°
22430

Bevel gears in steel, ratio 1:3 toothing milled, straight...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Axis angle = 90°.
Note for ordering:Bevel gears are supplied singly. To obtain a pair of bevel gears, please order the specified mating gear as well.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22430 Bevel gears in steel, ratio 1:3 toothing milled, straight teeth, engagement angle 20° 203 kB

Drawings

Bevel gears in steel, ratio 1:3 toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.Transmission
ratio
ModuleNo. of
teeth
AA1BDD1D2D3LL1L2matching
opposing gear
CADAcc.PriceOrder
22430-0101300151:311532-7,117,71513,3416,69,3-22430-010130045 15.69 €
22430-0101300451:3145-227,145,34525,3817,1101522430-010130015 36.71 €
22430-0151300151:31,51546-10,526,522,519,3822,611,7-22430-015130045 16.94 €
22430-0151300451:31,545-3710,568,167,545,31429,6202722430-015130015 62.82 €
22430-0201300151:321560-1435,43025,3828,914,2-22430-020130045 30.50 €
22430-0201300451:3245-421490,89045,31532,1202922430-020130015 83.95 €
22430-0251300151:32,51573-1844,237,532,31234,615,9-22430-025130045 30.36 €
22430-0251300451:32,545-5218113,4112,560,32039,7253622430-025130015 83.44 €
22430-0301300151:331588-21534540,31541,319,7-22430-030130045 37.40 €
22430-0301300451:3345-6221136,113560,32047,23042,522430-030130015 102.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83