norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Precision three-jaw chuck manual operation
33226

Precision three-jaw chuck manual operation

go back

Item description/product images

DescriptionMaterial:Body and jaws steel.
Bodies over Ø100 aluminium, jaws steel.
Version:Steel bodies bright, jaws hardened and bright.
Aluminium bodies hard anodised.
Note:These chucks have been specifically designed to meet requirements for a low clamping force with high precision. For internal and external holding of cylindrical workpieces. The jaws are moved in and out by simply rotating the clamping ring by hand or using the supplied lever. The hardened internal jaws, supplied as standard are reversible. The jaw number is marked on the top and bottom face of each jaw. The jaw number is marked on the matching slot of the chuck body.

Chuck D=50 with operating tool and Ø2 mm pins, 3x12 mm and 3x18 mm long.
Chuck D=64 with operating tool and Ø2 mm pins, 3x12 mm and 3x18 mm long.
Chuck D=104 with operating tool and Ø3 mm pins, 3x12 mm, 3x18 mm and 3x24 mm long.
Chuck D=160 with operating tool and Ø4 mm pins, 3x18 mm and 3x24 mm long.

The pins can be inserted into the hole in the front face of each jaw and are used for raised holding of light parts. The pins can be removed again.

Concentricity < 0.03 mm
Circular runout < 0.01 mm
Repeat clamping accuracy < 0.01 mm
Drawing reference:
1) Connection dimensions for 100 and 160 mm chucks.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33226 Precision three-jaw chuck manual operation 749 kB
 Quick change system 1,7 MB

Drawings

Precision three-jaw chuck manual operation

Item selection/filter

Order No.Main
material
A1A2A3A4D

D1D2D3E1E2E3E4HH1H2CADAcc.PriceOrder
33226-50steel1-1818-3636-54-5052,5114017-3535-53-7,837,5284 772.28 €
33226-64steel1-3018-4836-66-6566134017-4735-65-7,837,5284 791.82 €
33226-100aluminium1-4028-6648-8468-102100105,5188920-6040-8060-100948334,5 1,355.56 €
33226-160aluminium2,5-7042-120100-160-160164349638-10090-160-2078,55310 2,169.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83