norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Hose clips, stainless steel (W4) DIN 3017-1 
strap width 9 mm and 12 mm
07850-01

Hose clips, stainless steel (W4) DIN 3017-1 strap width 9 mm...

go back

Item description/product images

DescriptionMaterial:

Strap, housing and screw stainless steel 1.4301 (W4).

Version:Strap, housing and screw bright.Note:DIN 3017-1 Form A hose clips are multi-sector hose clips with a very large clamping range, used for fastening smooth hoses.

Tried and tested with high strap tensile forces, narrow strap width and low weight. The rounded and burr-free strap edges prevent damage to the hoses.

Screw head: Hex 7 AF with slit.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07850-01 Hose clips, stainless steel (W4) DIN 3017-1 strap width 9 mm and 12 mm 188 kB

Drawings

Hose clips, stainless steel (W4) DIN 3017-1 
strap width 9 mm and 12 mm

Item selection/filter

Order No.

Band width
B
(mm)
B1Clamping range
D
(mm)
STightening
torque
Nm
CADAcc.PriceOrder
07850-01-409012911,58-120,73 +0,5 1.69 €
07850-01-409016911,510-160,73 +0,5 1.69 €
07850-01-409022911,512-220,73,8 +0,5 1.86 €
07850-01-409027911,516-270,73,8 +0,5 1.93 €
07850-01-409032911,520-320,73,8 +0,5 1.96 €
07850-01-409040911,525-400,73,8 +0,5 2.20 €
07850-01-409045911,530-450,73,8 +0,5 2.24 €
07850-01-409050911,532-500,83,8 +0,5 2.27 €
07850-01-409060911,540-600,83,8 +0,5 2.42 €
07850-01-409070911,550-700,83,8 +0,5 2.52 €
07850-01-409080911,560-800,83,8 +0,5 2.58 €
07850-01-409090911,570-900,83,8 +0,5 2.61 €
07850-01-409100911,580-1000,83,8 +0,5 3.40 €
07850-01-409110911,590-1100,83,8 +0,5 3.53 €
07850-01-409120911,5100-1200,83,8 +0,5 6.30 €
07850-01-409130911,5110-1300,83,8 +0,5 6.92 €
07850-01-409140911,5120-1400,83,8 +0,5 7.96 €
07850-01-409150911,5130-1500,83,8 +0,5 8.68 €
07850-01-409160911,5140-1600,83,8 +0,5 10.04 €
07850-01-409170911,5150-1700,83,8 +0,5 10.36 €
07850-01-409180911,5160-1800,83,8 +0,5 10.70 €
07850-01-409190911,5170-1900,83,8 +0,5 10.95 €
07850-01-409200911,5180-2000,83,8 +0,5 11.75 €
07850-01-4120221214,512-220,86 +0,5 3.84 €
07850-01-4120271214,516-270,86 +0,5 3.92 €
07850-01-4120321214,520-320,86 +0,5 3.98 €
07850-01-4120401214,525-400,86 +0,5 4.49 €
07850-01-4120451214,530-450,86 +0,5 4.57 €
07850-01-4120501214,532-5016 +0,5 4.62 €
07850-01-4120601214,540-6016 +0,5 4.92 €
07850-01-4120701214,550-7016 +0,5 5.16 €
07850-01-4120801214,560-8016 +0,5 5.26 €
07850-01-4120901214,570-9016 +0,5 5.36 €
07850-01-4121001214,580-10016 +0,5 5.55 €
07850-01-4121101214,590-11016 +0,5 5.78 €
07850-01-4121201214,5100-12016 +0,5 6.43 €
07850-01-4121301214,5110-13016 +0,5 7.06 €
07850-01-4121401214,5120-14016 +0,5 8.21 €
07850-01-4121501214,5130-15016 +0,5 9.36 €
07850-01-4121601214,5140-16016 +0,5 10.63 €
07850-01-4121701214,5150-17016 +0,5 10.93 €
07850-01-4121801214,5160-18016 +0,5 11.20 €
07850-01-4121901214,5170-19016 +0,5 11.50 €
07850-01-4122001214,5180-20016 +0,5 12.37 €
07850-01-4122101214,5190-21016 +0,5 12.81 €
07850-01-4122201214,5200-22016 +0,5 13.23 €
07850-01-4122301214,5210-23016 +0,5 13.64 €
07850-01-4122401214,5220-24016 +0,5 14.31 €
07850-01-4122501214,5230-25016 +0,5 14.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83