norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles 
cylindrical revolving grip, with reamed hole
06503_PB

Crank handles cylindrical revolving grip, with reamed hole

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06503_PB Crank handles cylindrical revolving grip, with reamed hole 176 kB

Drawings

Crank handles 
cylindrical revolving grip, with reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
06503-3110reamed holewithout transverse hole80241016-71,149,12213,4-100 16.74 €
06503-3212reamed holewithout transverse hole100281220-87,461,42616-124 17.83 €
06503-3314reamed holewithout transverse hole125301425-110,582,52815,8-153 22.37 €
06503-3417reamed holewithout transverse hole160341725-114,582,53219,6-190 24.81 €
06503-31106reamed holewith transverse bore80241016M671,149,12213,47,5100 20.54 €
06503-32126reamed holewith transverse bore100281220M687,461,426167,5124 21.59 €
06503-33146reamed holewith transverse bore125301426M6111832815,87,5153 26.11 €
06503-34176reamed holewith transverse bore160341726M6115833219,67,5190 28.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83