norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06353
Ball grips revolving
go back
Products
Product overview
Flexible standard component system
Operating parts
Handwheels, crank handles and screw-in grips
Ball grips revolving
Item description/product images
Show/filter all items
Description
Material:
Ball thermoset PF 31.
Bush and screw steel or stainless steel 1.4305.
Version:
Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06353 Ball grips revolving
142 kB
Drawings (total overview)
Ball handles rotatable with external thread
More information
Drawings
Item selection/filter
Order No.
Component
material
B
D
D1
D2
H
H1
H2
L
SW1
SW2
CAD
Acc.
Price
Order
06353-061
steel
5
M6
25
10
22,5
15
5
11
8
3
5.59
€
06353-081
steel
6
M8
32
13
29,5
19
6
13
10
4
6.60
€
06353-101
steel
8
M10
40
16
37
24
8
14
13
5
7.54
€
06353-121
steel
10
M12
50
20
47
31
12
21
17
6
11.50
€
06353-1061
stainless steel
5
M6
25
10
22,5
15
5
11
8
3
8.17
€
06353-1081
stainless steel
6
M8
32
13
29,5
19
6
13
10
4
9.51
€
06353-1101
stainless steel
8
M10
40
16
37
24
8
14
13
5
12.37
€
06353-1121
stainless steel
10
M12
50
20
47
31
12
21
17
6
15.35
€
Ball handles rotatable with internal thread
More information
Drawings
Item selection/filter
Order No.
Component
material
B
D
D1
D2
H
H1
H2
SW1
T
CAD
Acc.
Price
Order
06353-060
steel
5
M6
25
10
22,5
15
5
8
12,5
5.31
€
06353-080
steel
6
M8
32
13
29,5
19
6
10
15
6.27
€
06353-100
steel
8
M10
40
16
37
24
8
13
19
7.21
€
06353-120
steel
10
M12
50
20
47
31
12
17
21,5
10.47
€
06353-1060
stainless steel
5
M6
25
10
22,5
15
5
8
12,5
7.57
€
06353-1080
stainless steel
6
M8
32
13
29,5
19
6
10
15
9.14
€
06353-1100
stainless steel
8
M10
40
16
37
24
8
13
19
12.18
€
06353-1120
stainless steel
10
M12
50
20
47
31
12
17
21,5
15.25
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
06230
Four-spoked nuts
06235
Capstan wheel
06255
Handwheels 2-spoke
plastic
06255
Handwheels 2-spoke
plastic, with revolving grip
06255
Handwheels 2-spoke
plastic, with folding grip
06262
Handwheels
06263
Handwheels
with revolving cylinder grip
06264
Handwheels
with fold-down cylinder grip
06265
Handwheels
with safety grip
06268
Knurled knobs with grip
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83