norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cylindrical grips, plastic fold-down
06326-01

Cylindrical grips, plastic fold-down

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
The fold-down grip prevents protruding edges, which also minimises the risk of injury.
Material:

Grip thermoplastic.
Centre pin steel grade 5.8 or stainless steel 1.4404.
Dowel spring steel or stainless steel 1.4310.
Spring spring steel or stainless steel 1.4568.

Version:Grip, black.
Steel parts, black oxidised.
Stainless steel bright.
Note:The hole D3 is used for positioning.Advantages:Optimised haptics and good grip
Protruding edges prevented
Grips for handwheels and cranks
Various thread sizes
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06326-01 Cylindrical grips, plastic fold-down 332 kB

Drawings

Cylindrical grips, plastic fold-down

Item selection/filter

Order No.Component
material
SizeAA1D

D1D2D3HLL1L3TCADAcc.PriceOrder
06326-01-104steel184,3M414132,514,53540474,5 14.78 €
06326-01-205steel2105,3M516163,5184449584,5 16.16 €
06326-01-306steel312,56,5M620204,522,55559,571,56 18.53 €
06326-01-408steel4169M825265,5297083986,5 21.28 €
06326-01-1104stainless steel184,3M414132,514,53540474,5 25.91 €
06326-01-1205stainless steel2105,3M516163,5184449584,5 28.45 €
06326-01-1306stainless steel312,56,5M620204,522,55559,571,56 32.63 €
06326-01-1408stainless steel4169M825265,5297083986,5 37.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83