|
|
06275_OGHandwheels disc, aluminium, without cylinder grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Disc handwheel in aluminium.Version:Wheel rim turned and polished. Radial and axial run-out of rim < IT 12.On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| CAD | Acc. | Price | Order |
---|
06275-0080X10 | reamed hole | 80 | 10H7 | 26 | 16 | 31 | - | - |  |  | 9.92 € | | 06275-0080X12 | reamed hole | 80 | 12H7 | 26 | 16 | 31 | - | - |  |  | 9.92 € | | 06275-0100X10 | reamed hole | 100 | 10H7 | 31 | 17 | 34 | - | - |  |  | 11.66 € | | 06275-0100X12 | reamed hole | 100 | 12H7 | 31 | 17 | 34 | - | - |  |  | 11.66 € | | 06275-0125X12 | reamed hole | 125 | 12H7 | 30 | 18 | 37 | - | - |  |  | 15.00 € | | 06275-0125X14 | reamed hole | 125 | 14H7 | 30 | 18 | 37 | - | - |  |  | 15.00 € | | 06275-0140X14 | reamed hole | 140 | 14H7 | 34 | 19 | 34 | - | - |  |  | 17.48 € | | 06275-0140X15 | reamed hole | 140 | 15H7 | 34 | 19 | 34 | - | - |  |  | 17.48 € | | 06275-0160X15 | reamed hole | 160 | 15H7 | 40 | 20 | 40 | - | - |  |  | 24.13 € | | 06275-0160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 40 | - | - |  |  | 24.13 € | | 06275-0200X18 | reamed hole | 200 | 18H7 | 50 | 24 | 46 | - | - |  |  | 30.82 € | | 06275-0200X20 | reamed hole | 200 | 20H7 | 50 | 24 | 46 | - | - |  |  | 30.82 € | | 06275-0250X22 | reamed hole | 250 | 22H7 | 50 | 28 | 49 | - | - |  |  | 55.12 € | | 06275-0250X24 | reamed hole | 250 | 24H7 | 50 | 28 | 49 | - | - |  |  | 55.12 € | | 06275-1080X10 | reamed hole with slot | 80 | 10H7 | 26 | 16 | 31 | 3 | 11,4 |  |  | 11.74 € | | 06275-1080X12 | reamed hole with slot | 80 | 12H7 | 26 | 16 | 31 | 4 | 13,8 |  |  | 11.74 € | | 06275-1100X10 | reamed hole with slot | 100 | 10H7 | 31 | 17 | 34 | 3 | 11,4 |  |  | 13.50 € | | 06275-1100X12 | reamed hole with slot | 100 | 12H7 | 31 | 17 | 34 | 4 | 13,8 |  |  | 13.50 € | | 06275-1125X12 | reamed hole with slot | 125 | 12H7 | 30 | 18 | 37 | 4 | 13,8 |  |  | 16.94 € | | 06275-1125X14 | reamed hole with slot | 125 | 14H7 | 30 | 18 | 37 | 5 | 16,3 |  |  | 16.94 € | | 06275-1140X14 | reamed hole with slot | 140 | 14H7 | 34 | 19 | 34 | 5 | 16,3 |  |  | 19.53 € | | 06275-1140X15 | reamed hole with slot | 140 | 15H7 | 34 | 19 | 34 | 5 | 17,3 |  |  | 19.53 € | | 06275-1160X15 | reamed hole with slot | 160 | 15H7 | 40 | 20 | 40 | 5 | 17,3 |  |  | 26.01 € | | 06275-1160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 40 | 5 | 18,3 |  |  | 26.01 € | | 06275-1200X18 | reamed hole with slot | 200 | 18H7 | 50 | 24 | 46 | 6 | 20,8 |  |  | 32.87 € | | 06275-1200X20 | reamed hole with slot | 200 | 20H7 | 50 | 24 | 46 | 6 | 22,8 |  |  | 32.87 € | | 06275-1250X22 | reamed hole with slot | 250 | 22H7 | 50 | 28 | 49 | 6 | 24,8 |  |  | 57.87 € | | 06275-1250X24 | reamed hole with slot | 250 | 24H7 | 50 | 28 | 49 | 8 | 27,3 |  |  | 57.87 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|