norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel
06613-06

Clamping levers, plastic, metal detectable with external thread,...

go back

Item description/product images

DescriptionProduct description:The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Note:The metal detectable additive can lead to partial colour variations in the plastic surface.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-06 Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel 217 kB

Drawings

Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel

Item selection/filter

Order No.Main
colour
XD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
06613-06-14206X20black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,52012 16.34 €
06613-06-14206X25black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,52512 16.40 €
06613-06-14208X20black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,52012 16.51 €
06613-06-14208X40black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,54012 17.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83