|
|
06450-05Clamping levers, die-cast zinc with internal thread, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844. Steel parts grade 5.8.Version:Handle powder-coated. Steel parts trivalent blue-passivated.Note:Standard colours are: orange RAL 2004, silver metallic.On request:Other threads, colours and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06450-05-0032 | orange RAL 2004 | plastic-coated | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 5.19 € | | 06450-05-0033 | silver metallic | plastic-coated | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 5.19 € | | 06450-05-0042 | orange RAL 2004 | plastic-coated | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 5.19 € | | 06450-05-0043 | silver metallic | plastic-coated | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 5.19 € | | 06450-05-0052 | orange RAL 2004 | plastic-coated | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 5.19 € | | 06450-05-0053 | silver metallic | plastic-coated | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 5.19 € | | 06450-05-1042 | orange RAL 2004 | plastic-coated | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 5.19 € | | 06450-05-1043 | silver metallic | plastic-coated | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 5.19 € | | 06450-05-1052 | orange RAL 2004 | plastic-coated | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 5.19 € | | 06450-05-1053 | silver metallic | plastic-coated | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 5.19 € | | 06450-05-1062 | orange RAL 2004 | plastic-coated | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 5.19 € | | 06450-05-1063 | silver metallic | plastic-coated | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 5.19 € | | 06450-05-2062 | orange RAL 2004 | plastic-coated | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 6.52 € | | 06450-05-2063 | silver metallic | plastic-coated | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 6.52 € | | 06450-05-2082 | orange RAL 2004 | plastic-coated | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 6.52 € | | 06450-05-2083 | silver metallic | plastic-coated | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 6.52 € | | 06450-05-3082 | orange RAL 2004 | plastic-coated | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 7.12 € | | 06450-05-3083 | silver metallic | plastic-coated | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 7.12 € | | 06450-05-3102 | orange RAL 2004 | plastic-coated | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 7.12 € | | 06450-05-3103 | silver metallic | plastic-coated | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 7.12 € | | 06450-05-4102 | orange RAL 2004 | plastic-coated | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 8.33 € | | 06450-05-4103 | silver metallic | plastic-coated | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 8.33 € | | 06450-05-4122 | orange RAL 2004 | plastic-coated | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 8.33 € | | 06450-05-4123 | silver metallic | plastic-coated | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 8.33 € | | 06450-05-5122 | orange RAL 2004 | plastic-coated | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 10.41 € | | 06450-05-5123 | silver metallic | plastic-coated | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 10.41 € | | 06450-05-5162 | orange RAL 2004 | plastic-coated | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 10.41 € | | 06450-05-5163 | silver metallic | plastic-coated | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 10.41 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|