norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, steel with external thread, threaded pin black oxidised steel
06441

Clamping levers, steel with external thread, threaded pin black...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle painted silver-grey hammer-tone.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06441 Clamping levers, steel with external thread, threaded pin black oxidised steel 289 kB

Drawings

Clamping levers, steel with external thread, threaded pin black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
SizeXDD1D2HH1H3H4AA1No. of
teeth
LCADAcc.PriceOrder
06441-110X20steel1M1019282040,5126568,5831072420 20.25 €
06441-110X25steel1M1019282040,5126568,5831072425 20.25 €
06441-110X30steel1M1019282040,5126568,5831072430 20.25 €
06441-110X35steel1M1019282040,5126568,5831072435 21.25 €
06441-110X40steel1M1019282040,5126568,5831072440 21.25 €
06441-110X45steel1M1019282040,5126568,5831072445 21.25 €
06441-110X50steel1M1019282040,5126568,5831072450 21.25 €
06441-110X55steel1M1019282040,5126568,5831072455 21.25 €
06441-110X60steel1M1019282040,5126568,5831072460 21.25 €
06441-110X70steel1M1019282040,5126568,5831072470 21.95 €
06441-110X80steel1M1019282040,5126568,5831072480 21.95 €
06441-110X90steel1M1019282040,5126568,5831072490 21.95 €
06441-112X20steel1M1219282040,5126568,5831072420 20.25 €
06441-112X25steel1M1219282040,5126568,5831072425 20.25 €
06441-112X30steel1M1219282040,5126568,5831072430 20.25 €
06441-112X35steel1M1219282040,5126568,5831072435 21.25 €
06441-112X40steel1M1219282040,5126568,5831072440 21.25 €
06441-112X45steel1M1219282040,5126568,5831072445 21.25 €
06441-112X50steel1M1219282040,5126568,5831072450 21.25 €
06441-112X55steel1M1219282040,5126568,5831072455 21.25 €
06441-112X60steel1M1219282040,5126568,5831072460 21.25 €
06441-112X70steel1M1219282040,5126568,5831072470 21.95 €
06441-112X80steel1M1219282040,5126568,5831072480 21.95 €
06441-112X90steel1M1219282040,5126568,5831072490 21.95 €
06441-212X25steel2M1223352551,51279,5841081382625 27.26 €
06441-212X30steel2M1223352551,51279,5841081382630 27.26 €
06441-212X35steel2M1223352551,51279,5841081382635 28.26 €
06441-212X40steel2M1223352551,51279,5841081382640 28.26 €
06441-212X45steel2M1223352551,51279,5841081382645 28.26 €
06441-212X50steel2M1223352551,51279,5841081382650 28.26 €
06441-212X55steel2M1223352551,51279,5841081382655 28.26 €
06441-212X60steel2M1223352551,51279,5841081382660 28.26 €
06441-212X70steel2M1223352551,51279,5841081382670 29.19 €
06441-212X80steel2M1223352551,51279,5841081382680 29.19 €
06441-212X90steel2M1223352551,51279,5841081382690 29.19 €
06441-216X25steel2M1623352551,51279,5841081382625 27.26 €
06441-216X30steel2M1623352551,51279,5841081382630 27.26 €
06441-216X35steel2M1623352551,51279,5841081382635 28.26 €
06441-216X40steel2M1623352551,51279,5841081382640 28.26 €
06441-216X45steel2M1623352551,51279,5841081382645 28.26 €
06441-216X50steel2M1623352551,51279,5841081382650 28.26 €
06441-216X55steel2M1623352551,51279,5841081382655 28.26 €
06441-216X60steel2M1623352551,51279,5841081382660 28.26 €
06441-216X70steel2M1623352551,51279,5841081382670 29.19 €
06441-216X80steel2M1623352551,51279,5841081382680 29.19 €
06441-216X90steel2M1623352551,51279,5841081382690 29.19 €
06441-316X30steel3M1630433060129397,51321683630 37.58 €
06441-316X40steel3M1630433060129397,51321683640 38.88 €
06441-316X50steel3M1630433060129397,51321683650 38.88 €
06441-316X60steel3M1630433060129397,51321683660 38.88 €
06441-316X70steel3M1630433060129397,51321683670 40.42 €
06441-316X80steel3M1630433060129397,51321683680 40.42 €
06441-316X90steel3M1630433060129397,51321683690 40.42 €
06441-320X30steel3M2030433060129397,51321683630 37.58 €
06441-320X40steel3M2030433060129397,51321683640 38.88 €
06441-320X50steel3M2030433060129397,51321683650 38.88 €
06441-320X60steel3M2030433060129397,51321683660 38.88 €
06441-320X70steel3M2030433060129397,51321683670 40.42 €
06441-320X80steel3M2030433060129397,51321683680 40.42 €
06441-320X90steel3M2030433060129397,51321683690 40.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83