norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers in stainless steel with external thread, 20 degrees
06381_20

Tension levers in stainless steel with external thread, 20...

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06381_20 Tension levers in stainless steel with external thread, 20 degrees 150 kB

Drawings

Tension levers in stainless steel with external thread, 20 degrees

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06381-1081X1520°M81588151624251044,54,53758,549,522 29.47 €
06381-1081X2020°M82088151624251044,54,53758,549,522 29.47 €
06381-1081X2520°M82588151624251044,54,53758,549,522 29.47 €
06381-1081X3020°M83088151624251044,54,53758,549,522 29.47 €
06381-1081X4020°M84088151624251044,54,53758,549,522 30.34 €
06381-1081X5020°M85088151624251044,54,53758,549,522 30.34 €
06381-1081X6020°M86088151624251044,54,53758,549,522 30.34 €
06381-1101X1520°M101588151624251044,54,53758,549,522 29.47 €
06381-1101X2020°M102088151624251044,54,53758,549,522 29.47 €
06381-1101X2520°M102588151624251044,54,53758,549,522 29.47 €
06381-1101X3020°M103088151624251044,54,53758,549,522 29.47 €
06381-1101X4020°M104088151624251044,54,53758,549,522 30.34 €
06381-1101X5020°M105088151624251044,54,53758,549,522 30.34 €
06381-1101X6020°M106088151624251044,54,53758,549,522 30.34 €
06381-1121X1520°M121588151624251044,54,53758,549,522 29.47 €
06381-1121X2020°M122088151624251044,54,53758,549,522 29.47 €
06381-1121X2520°M122588151624251044,54,53758,549,522 29.47 €
06381-1121X3020°M123088151624251044,54,53758,549,522 29.47 €
06381-1121X4020°M124088151624251044,54,53758,549,522 30.34 €
06381-1121X5020°M125088151624251044,54,53758,549,522 30.34 €
06381-1121X6020°M126088151624251044,54,53758,549,522 30.34 €
06381-2121X2020°M1220106151928321251,55,54268,557,524 36.18 €
06381-2121X2520°M1225106151928321251,55,54268,557,524 36.18 €
06381-2121X3020°M1230106151928321251,55,54268,557,524 36.18 €
06381-2121X4020°M1240106151928321251,55,54268,557,524 37.66 €
06381-2121X5020°M1250106151928321251,55,54268,557,524 37.66 €
06381-2121X6020°M1260106151928321251,55,54268,557,524 37.66 €
06381-3121X2020°M1220128,5152333321358647816526 47.38 €
06381-3121X2520°M1225128,5152333321358647816526 47.38 €
06381-3121X3020°M1230128,5152333321358647816526 47.38 €
06381-3121X4020°M1240128,5152333321358647816526 48.76 €
06381-3121X5020°M1250128,5152333321358647816526 48.76 €
06381-3121X6020°M1260128,5152333321358647816526 48.76 €
06381-3121X7020°M1270128,5152333321358647816526 50.50 €
06381-3121X8020°M1280128,5152333321358647816526 50.50 €
06381-3121X9020°M1290128,5152333321358647816526 50.50 €
06381-3161X2020°M1620128,5152333321358647816526 47.38 €
06381-3161X2520°M1625128,5152333321358647816526 47.38 €
06381-3161X3020°M1630128,5152333321358647816526 47.38 €
06381-3161X4020°M1640128,5152333321358647816526 48.76 €
06381-3161X5020°M1650128,5152333321358647816526 48.76 €
06381-3161X6020°M1660128,5152333321358647816526 48.76 €
06381-3161X7020°M1670128,5152333321358647816526 50.50 €
06381-3161X8020°M1680128,5152333321358647816526 50.50 €
06381-3161X9020°M1690128,5152333321358647816526 50.50 €
06381-4161X3020°M1630128,5153041321368,57,556,589,576,536 55.42 €
06381-4161X4020°M1640128,5153041321368,57,556,589,576,536 57.49 €
06381-4161X5020°M1650128,5153041321368,57,556,589,576,536 57.49 €
06381-4161X6020°M1660128,5153041321368,57,556,589,576,536 57.49 €
06381-4161X7020°M1670128,5153041321368,57,556,589,576,536 59.78 €
06381-4161X8020°M1680128,5153041321368,57,556,589,576,536 59.78 €
06381-4161X9020°M1690128,5153041321368,57,556,589,576,536 59.78 €
06381-4201X3020°M2030128,5153041321368,57,556,589,576,536 55.42 €
06381-4201X4020°M2040128,5153041321368,57,556,589,576,536 57.49 €
06381-4201X5020°M2050128,5153041321368,57,556,589,576,536 57.49 €
06381-4201X6020°M2060128,5153041321368,57,556,589,576,536 57.49 €
06381-4201X7020°M2070128,5153041321368,57,556,589,576,536 59.78 €
06381-4201X8020°M2080128,5153041321368,57,556,589,576,536 59.78 €
06381-4201X9020°M2090128,5153041321368,57,556,589,576,536 59.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83