|
|
05715-20Toggle clamps mini vertical with flat foot and fixed clamping... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:A neoprene thrust pad is supplied with version 05715-20-0800.Accessory:05240 05241 05885 05885-01 05887-01 05886 05887 05888 05280Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Opening angle of holding arm | Opening angle of handle | Hand force FH N | Retaining force F1 N | Clamping force F3 N | CAD | Acc. | Price | Order |
---|
05715-20-0800 | steel | 95° | 60° | 100 | 800 | 600 |  | | 15.95 € | | 05715-20-1800 | stainless steel | 95° | 60° | 100 | 800 | 600 |  | | 32.80 € | |
Order No. | Main material | A | A1 | B | B1 | B5 | C | C1 | D | H | L | L1 | M | CAD | Acc. | Price | Order |
---|
05715-20-0800 | steel | 12,7 | 25,4 | 27 | 39,7 | 3 | 22,7 | 9,6 | 5,2 | 104 | 65,8 | 28,6 | M6x44 |  | | 15.95 € | | 05715-20-1800 | stainless steel | 12,7 | 25,4 | 27 | 39,7 | 3 | 22,7 | 9,6 | 5,2 | 104 | 65,8 | 28,6 | M6x40 |  | | 32.80 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|