norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Trivalent passivated.
Plastic grip oil resistant.
Note:Push-pull toggle clamps with very low profile. As the clamps lock in the open and closed handle positions, they can be used to clamp when pushing or pulling.Drawing reference:
Form A: Thrust exerted by rotating handle to the right
Form B: Thrust exerted by rotating handle to the left
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05159 Toggle clamps mini push-pull 158 kB

Drawings (total overview)

Toggle clamps mini push-pull

Toggle clamps mini push-pull, Form A

More information

Drawings

Toggle clamps mini push-pull, Form A

Item selection/filter

Order No.Form

Travel
S
Retaining
force
F2 N
Retaining
force
F1 N
CADAcc.PriceOrder
05159-10050A16500500 18.47 €

Toggle clamps mini push-pull, Form B

More information

Drawings

Toggle clamps mini push-pull, Form B

Item selection/filter

Order No.Form

Travel
S
Retaining
force
F2 N
Retaining
force
F1 N
CADAcc.PriceOrder
05159-20050B16500500 18.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83