norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Lock PC/ABS.
Spring: stainless steel 1.4310.

Version:Lock black.
Spring bright.
Note:Snap locks are designed for installation in doors, hatches and covers.
Available in different sizes for different door leaf thicknesses.

Flammability: listed UL94-HB.
Type of operation:When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.Application:- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly:1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Drawing reference:
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05596-40 Snap locks, snap-in, plastic with grip 301 kB

Drawings

Snap locks, snap-in, plastic with grip

Item selection/filter

Order No.FormB

B1HH1 = Total
holding area
H2H3H4LL1L2L3L4RMax.
operating load
in N
Temperature range
°C
S = Door thickness
in mm
CADAcc.PriceOrder
05596-40-211060A64,411,62,21,36,14,5715,912,7558,334,8max. 0,125-40 to 600,6 4.07 €
05596-40-215090B9,57,815,52,652,19,18,222,519,056,312,76,4max. 0,190-40 to 600,8 3.31 €
05596-40-222160C16,51423,14,52,613,614,3363010,322,29,5max. 0,1130-40 to 601 3.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83