|
Item description/product images |
|
|
DescriptionMaterial:Steel grade 10.9 (M3 8.8)Version:Stop screw black oxidised. Nut electro zinc-plated.Note:Size M3 stop screw only available in grade 8.8. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | L | K | SW | SR1 | CAD | Acc. | Price | Order |
---|
03087-20316 | B | M3 | 16 | 2 | 5,5 | 10 |  | | 4.20 € | | 03087-20325 | B | M3 | 25 | 2 | 5,5 | 10 |  | | 4.63 € | | 03087-20416 | B | M4 | 16 | 2,5 | 7 | 10 |  | | 3.09 € | | 03087-20425 | B | M4 | 25 | 2,5 | 7 | 10 |  | | 3.09 € | | 03087-20435 | B | M4 | 35 | 2,5 | 7 | 10 |  | | 3.17 € | | 03087-20516 | B | M5 | 16 | 3,5 | 8 | 12 |  | | 3.09 € | | 03087-20525 | B | M5 | 25 | 3,5 | 8 | 12 |  | | 3.09 € | | 03087-20535 | B | M5 | 35 | 3,5 | 8 | 12 |  | | 3.17 € | | 03087-20625 | B | M6 | 25 | 3,8 | 10 | 15 |  | | 3.09 € | | 03087-20635 | B | M6 | 35 | 3,8 | 10 | 15 |  | | 3.17 € | | 03087-20640 | B | M6 | 40 | 3,8 | 10 | 15 |  | | 3.17 € | | 03087-20812 | B | M8 | 12 | 5 | 13 | 20 |  | | 3.17 € | | 03087-20816 | B | M8 | 16 | 5 | 13 | 20 |  | | 3.17 € | | 03087-20820 | B | M8 | 20 | 5 | 13 | 20 |  | | 3.17 € | | 03087-20825 | B | M8 | 25 | 5 | 13 | 20 |  | | 3.24 € | | 03087-20830 | B | M8 | 30 | 5 | 13 | 20 |  | | 3.48 € | | 03087-20835 | B | M8 | 35 | 5 | 13 | 20 |  | | 3.48 € | | 03087-20840 | B | M8 | 40 | 5 | 13 | 20 |  | | 3.73 € | | 03087-20845 | B | M8 | 45 | 5 | 13 | 20 |  | | 3.73 € | | 03087-20850 | B | M8 | 50 | 5 | 13 | 20 |  | | 3.89 € | | 03087-20855 | B | M8 | 55 | 5 | 13 | 20 |  | | 3.89 € | | 03087-20865 | B | M8 | 65 | 5 | 13 | 20 |  | | 4.06 € | | 03087-20870 | B | M8 | 70 | 5 | 13 | 20 |  | | 4.06 € | | 03087-20885 | B | M8 | 85 | 5 | 13 | 20 |  | | 4.20 € | | 03087-21035 | B | M10 | 35 | 6 | 17 | 30 |  | | 3.94 € | | 03087-21040 | B | M10 | 40 | 6 | 17 | 30 |  | | 4.43 € | | 03087-21050 | B | M10 | 50 | 6 | 17 | 30 |  | | 4.63 € | | 03087-21060 | B | M10 | 60 | 6 | 17 | 30 |  | | 4.96 € | | 03087-21240 | B | M12 | 40 | 7 | 19 | 30 |  | | 5.89 € | | 03087-21260 | B | M12 | 60 | 7 | 19 | 30 |  | | 6.35 € | | 03087-21270 | B | M12 | 70 | 7 | 19 | 30 |  | | 6.74 € | | 03087-21650 | B | M16 | 50 | 9,5 | 24 | 35 |  | | 8.37 € | | 03087-21660 | B | M16 | 60 | 9,5 | 24 | 35 |  | | 8.99 € | | 03087-21670 | B | M16 | 70 | 9,5 | 24 | 35 |  | | 10.15 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|