norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Brass.Version:Trivalent blue passivated.Note:The end sleeve is a replacement part for the indexing plungers with remote actuation 03096-10.Accessory:Wire cable with ball 03096-15.
Traction sleeve with inner tube 03096-20.
Setscrew 03096-30.
Screw nipple 03096-35.
Hex nut 07212.
Drawing reference:
1) Press area
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03096-25 End sleeves 196 kB

Drawings

End sleeves

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Surface finish
body
DD1

D2LL1L2CADAcc.PriceOrder
03096-25-0350brassblue-passivated5,552,51194,5 0.56 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83