norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Plastic coated.Note:The traction sleeve with inner tube is a replacement part for the indexing plungers with remote actuation 03096-10.On request:Special lengths.Accessory:Wire cable with ball 03096-15.
End sleeve 03096-25.
Setscrew 03096-30.
Screw nipple 03096-35.
Hex nut 07212.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03096-20 Traction sleeves with inner tube 111 kB

Drawings

Traction sleeves with inner tube

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Surface finish
body
DD1

D2D3LL1L2CADAcc.PriceOrder
03096-20-0150X1000steelplastic-coated52,25,52,51000211 6.36 €
03096-20-0150X3000steelplastic-coated52,25,52,53000211 8.64 €
03096-20-0150X5000steelplastic-coated52,25,52,55000211 14.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83