norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Emergency stop button in Ø 22.3 mm housing "Minibox" connection M12
81150-21

Emergency stop button in Ø 22.3 mm housing "Minibox" connection...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Push button red
Housing black/yellow.
Note:The Minibox is a ready-to-install, fully equipped housing including emergency stop button. The narrow housing form is particularly suitable for mounting on aluminium profiles.

Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.

Certificates / Standards met:
CE, TÜV Süd.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Technical data:Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: acc. to EN 60947-5-1, App K.

Rated insulation voltage Ui: 250 V.
Permanent thermal current: AC15 4 A. DC13 2,5 A.

Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 1,5 A.
DC13: 24 V / 2 A.
Temperature range:Storage temperature: -25 °C to +85 °C.
Operating temperature: -25°C to +70°C.
Assembly:Using the fastening clip, the Minibox can be attached directly into aluminium profile 8 mm slots or onto flat surfaces.

By opening the housing, the Minibox can also be mounted directly on flat surfaces via the Ø 4.6 mm mounting holes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81150-21 Emergency stop button in Ø 22.3 mm housing "Minibox" connection M12 262 kB

Drawings

Emergency stop button in Ø 22.3 mm housing "Minibox" connection M12

Item selection/filter

Order No.

Installed ØConnection
type
No. of NC contactsIlluminableAnti-block collarCADAcc.PriceOrder
81150-21-20420022,3M12 4 pole, A encoded2NoNo 90.90 €
Order No.

Contact resistance
m Ohm
ReleaseBounce time
ms
Test voltage
M12 plug
kV
CADAcc.PriceOrder
81150-21-204200<100right/left rotation<102,0 90.90 €
Order No.

Switch position indicatorSafety ratingProtection classSelf-monitoringTamper-proofCADAcc.PriceOrder
81150-21-204200YesIP65II Protective insulationNoYes 90.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83