norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK centring clamping bolt size 80 mm
42214

UNILOCK centring clamping bolt size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The centring clamping bolts can be used to position basic modules on machine tables.
Centring clamping bolts can be clamped in collet holders. The position of the module is defined via the machine's spindle/control unit.

Can be used in Weldon, Whistle Notch and collet holders.
Repeat accuracy: < 0.021mm
Positioning accuracy: < 0.049mm

Shock absorber function to protect the machine spindle
Cushioning travel: 5.4mm
Caution: Exceeding the cushioning travel of 5.4mm may damage the machine.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42214 UNILOCK centring clamping bolt size 80 mm 158 kB

Drawings

UNILOCK centring clamping bolt size 80 mm

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
42214-1240see drawing 466.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83