norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis basic module system size 50 mm
42215

UNILOCK 5-axis basic module system size 50 mm

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:UNILOCK 5-axis basic modules, system size 50, can be adapted directly to machine tables with grid holes or T-slots, as well as grid hole subplates. The basic module system size 50 can also be combined with system size 80. This enables smaller workpieces to be easily clamped using the module clamping system.
 
Fits onto UNILOCK zero-point clamping system with UNILOCK clamping pin D=18 mm.
Can also be mounted directly onto commonly available zero-point clamping systems if a suitable clamping pin is used.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 N
- Clamping force (M10) 25,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42215 UNILOCK 5-axis basic module system size 50 mm 293 kB

Drawings

UNILOCK 5-axis basic module system size 50 mm

Item selection/filter

Order No.

FormForm-TypeDHSWRetraction force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
42215-12050601Bwith rotation lock505041010 632.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83