norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis basic module system size 138 mm
42220-05

UNILOCK 5-axis basic module system size 138 mm

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis basic module with system size 138 is suitable for clamping large and heavy workpieces. The workpiece can be set directly in the basic module using the clamping bolt or reducer adapter. The basic modules are fastened via the corresponding baseplates or directly to the machine table. A flexible positioning is possible. A double clamping module can also be created by placing two modules together, underside to underside.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M16, M20, M24 fastening screws:
- Clamping force (M16) 75,000 N
- Clamping force (M20) 160,000 N
- Clamping force (M24) 230,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42220-05 UNILOCK 5-axis basic module system size 138 mm 388 kB

Drawings

UNILOCK 5-axis basic module system size 138 mm

Item selection/filter

Order No.FormForm definitionH

SWTightening
torque
max. Nm
CADAcc.PriceOrder
42220-05-1380750Awithout rotation lock75830 1,727.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83