norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Foot plate and threaded spindle stainless steel 1.4301.
Rubber base (NBR) Shore 85 +/-5, FDA tested.
Rubber seal, silicone, FDA tested.

Version:Foot plate, high-gloss polished.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Note:Certified according to 3-A Sanitary Standard.

The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.

The machine foot is supplied with the 3-A logo.
Application:The machine foot is particularly suitable for machines, plants and appliances in the foodstuff industry, breweries, dairies, beverage and pharmaceutical industries.Accessory:Thread cover 27791-10.Drawing reference:
1) Adjustment range
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27791-05 Levelling feet in Hygienic DESIGN 295 kB
 norelem-3-A-Zertifikat-2025 164 kB

Drawings (total overview)

Levelling feet in Hygienic DESIGN

Levelling feet in Hygienic DESIGN, Form A

More information

Drawings

Levelling feet in Hygienic DESIGN, Form A

Item selection/filter

Order No.FormDD1D2HH1H2H3LL1L2L3SWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
27791-05-106012X140A60M12242319151112796045140132010 73.30 €
27791-05-106012X190A60M122423241511371048570190132010 88.61 €
27791-05-106016X140A60M16242319151112796045140132010 73.30 €
27791-05-106016X190A60M162423241511371048570190132010 88.79 €
27791-05-108016X140A80M16242519353114796045140132020 76.15 €
27791-05-108016X190A80M162425243531391048570190132020 91.41 €
27791-05-108020X140A80M20302519353114796045140172620 79.98 €
27791-05-108020X190A80M203025243531391048570190172620 92.25 €
27791-05-108024X140A80M24352519353114796045140203020 86.94 €
27791-05-108024X190A80M243525243531391048570190203020 98.58 €
27791-05-110016X140A100M16242819656117796045140132025 79.80 €
27791-05-110016X190A100M162428246561421048570190132025 95.06 €
27791-05-110020X140A100M20302819656117796045140172625 83.62 €
27791-05-110020X190A100M203028246561421048570190172625 95.90 €
27791-05-110024X140A100M24352819656117796045140203025 90.57 €
27791-05-110024X190A100M243528246561421048570190203025 102.21 €
27791-05-112016X140A120M16243220060121796045140132030 90.44 €
27791-05-112016X190A120M162432250601461048570190132030 105.69 €
27791-05-112020X140A120M20303220060121796045140172630 94.27 €
27791-05-112020X190A120M203032250601461048570190172630 106.54 €
27791-05-112024X140A120M24353220060121796045140203030 101.21 €
27791-05-112024X190A120M243532250601461048570190203030 112.84 €

Levelling feet in Hygienic DESIGN, Form B

More information

Drawings

Levelling feet in Hygienic DESIGN, Form B

Item selection/filter

Order No.FormAD

D1D2HH1H2H3LL1L2L3SWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
27791-05-206012X140B4560M12242319151112796045140132010 77.71 €
27791-05-206012X190B4560M122423241511371048570190132010 93.00 €
27791-05-206016X140B4560M16242319151112796045140132010 77.71 €
27791-05-206016X190B4560M162423241511371048570190132010 93.17 €
27791-05-208016X140B5480M16242519353114796045140132020  79.80 €
27791-05-208016X190B5480M162425243531391048570190132020  95.06 €
27791-05-208020X140B5480M20302519353114796045140172620  83.62 €
27791-05-208020X190B5480M203025243531391048570190172620  95.90 €
27791-05-208024X140B5480M24352519353114796045140203020  90.57 €
27791-05-208024X190B5480M243525243531391048570190203020  102.21 €
27791-05-210016X140B69100M16242819656117796045140132025  84.47 €
27791-05-210016X190B69100M162428246561421048570190132025  99.72 €
27791-05-210020X140B69100M20302819656117796045140172625  88.26 €
27791-05-210020X190B69100M203028246561421048570190172625  100.57 €
27791-05-210024X140B69100M24352819656117796045140203025  95.24 €
27791-05-210024X190B69100M243528246561421048570190203025  106.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Ireland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83