norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Foot plate and threaded spindle steel.
Anti-slip plate (NBR) 70 Shore.
Version:Foot plate painted yellow.
Threaded spindle electro zinc-plated.
Anti-slip plate black.
Note:High load rated steel swivel feet with yellow painted plate, optional with an anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

Supplied with matching nut.
Drawing reference:
Form A without anti-slip plate
Form B with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27792 Swivel feet steel 185 kB

Drawings (total overview)

Swivel feet steel

Swivel feet steel, Form A

More information

Drawings

Swivel feet steel, Form A

Item selection/filter

Order No.FormDD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27792-005010X25A50M10165328142515 0.00 €
27792-005010X50A50M10167828145015 0.00 €
27792-005010X75A50M101610328147515 0.00 €
27792-005010X100A50M1016128281410015 0.00 €
27792-005010X125A50M1016153281412515 0.00 €
27792-005012X25A50M12165328142515 0.00 €
27792-005012X50A50M12167828145015 0.00 €
27792-005012X75A50M121610328147515 0.00 €
27792-005012X100A50M1216128281410015 0.00 €
27792-005012X125A50M1216153281412515 0.00 €
27792-005014X25A50M14165328142515 0.00 €
27792-005014X50A50M14167828145015 0.00 €
27792-005014X75A50M141610328147515 0.00 €
27792-005014X100A50M1416128281410015 0.00 €
27792-005014X125A50M1416153281412515 0.00 €
27792-006514X50A65M14178030145020 0.00 €
27792-006514X75A65M141710530147520 0.00 €
27792-006514X100A65M1417130301410020 0.00 €
27792-006514X125A65M1417155301412520 0.00 €
27792-006514X150A65M1417180301415020 0.00 €
27792-006516X50A65M16178030165020 0.00 €
27792-006516X75A65M161710530167520 0.00 €
27792-006516X100A65M1617130301610020 0.00 €
27792-006516X125A65M1617155301612520 0.00 €
27792-006516X150A65M1617180301615020 0.00 €
27792-006516X175A65M1617205301617520 0.00 €
27792-008016X50A80M1619,58333165030 0.00 €
27792-008016X75A80M1619,510833167530 0.00 €
27792-008016X100A80M1619,5133331610030 0.00 €
27792-008016X125A80M1619,5158331612530 0.00 €
27792-008016X150A80M1619,5183331615030 0.00 €
27792-008016X175A80M1619,5208331617530 0.00 €
27792-008016X200A80M1619,5233331620030 0.00 €
27792-008020X75A80M2019,511136177530 0.00 €
27792-008020X100A80M2019,5136361710030 0.00 €
27792-008020X125A80M2019,5161361712530 0.00 €
27792-008020X150A80M2019,5186361715030 0.00 €
27792-008020X175A80M2019,5211361717530 0.00 €
27792-008020X200A80M2019,5236361720030 0.00 €
27792-010016X50A100M16209343205035 0.00 €
27792-010016X75A100M162011843207535 0.00 €
27792-010016X100A100M1620143432010035 0.00 €
27792-010016X125A100M1620168432012535 0.00 €
27792-010016X150A100M1620193432015035 0.00 €
27792-010016X175A100M1620218432017535 0.00 €
27792-010016X200A100M1620243432020035 0.00 €
27792-010020X75A100M202011843207545 0.00 €
27792-010020X100A100M2020143432010045 0.00 €
27792-010020X125A100M2020168432012545 0.00 €
27792-010020X150A100M2020193432015045 0.00 €
27792-010020X175A100M2020218432017545 0.00 €
27792-010020X200A100M2020243432020045 0.00 €
27792-010024X75A100M242011944207555 0.00 €
27792-010024X100A100M2420144442010055 0.00 €
27792-010024X125A100M2420169442012555 0.00 €
27792-010024X150A100M2420194442015055 0.00 €
27792-010024X175A100M2420219442017555 0.00 €
27792-010024X200A100M2420244442020055 0.00 €

Swivel feet steel, Form B

More information

Drawings

Swivel feet steel, Form B

Item selection/filter

Order No.Form

DD1HH1H2SSWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27792-105010X25B50M101656283142515 0.00 €
27792-105010X50B50M101681283145015 0.00 €
27792-105010X75B50M1016106283147515 0.00 €
27792-105010X100B50M10161312831410015 0.00 €
27792-105010X125B50M10161562831412515 0.00 €
27792-105012X25B50M121656283142515 0.00 €
27792-105012X50B50M121681283145015 0.00 €
27792-105012X75B50M1216106283147515 0.00 €
27792-105012X100B50M12161312831410015 0.00 €
27792-105012X125B50M12161562831412515 0.00 €
27792-105014X25B50M141656283142515 0.00 €
27792-105014X50B50M141681283145015 0.00 €
27792-105014X75B50M1416106283147515 0.00 €
27792-105014X100B50M14161312831410015 0.00 €
27792-105014X125B50M14161562831412515 0.00 €
27792-106514X50B65M141783303145020 0.00 €
27792-106514X75B65M1417108303147520 0.00 €
27792-106514X100B65M14171333031410020 0.00 €
27792-106514X125B65M14171583031412520 0.00 €
27792-106514X150B65M14171833031415020 0.00 €
27792-106516X50B65M161783303165020 0.00 €
27792-106516X75B65M1617108303167520 0.00 €
27792-106516X100B65M16171333031610020 0.00 €
27792-106516X125B65M16171583031612520 0.00 €
27792-106516X150B65M16171833031615020 0.00 €
27792-106516X175B65M16172083031617520 0.00 €
27792-108016X50B80M1619,586333165030 0.00 €
27792-108016X75B80M1619,5111333167530 0.00 €
27792-108016X100B80M1619,51363331610030 0.00 €
27792-108016X125B80M1619,51613331612530 0.00 €
27792-108016X150B80M1619,51863331615030 0.00 €
27792-108016X175B80M1619,52113331617530 0.00 €
27792-108016X200B80M1619,52363331620030 0.00 €
27792-108020X75B80M2019,5114363177530 0.00 €
27792-108020X100B80M2019,51393631710030 0.00 €
27792-108020X125B80M2019,51643631712530 0.00 €
27792-108020X150B80M2019,51893631715030 0.00 €
27792-108020X175B80M2019,52143631717530 0.00 €
27792-108020X200B80M2019,52393631720030 0.00 €
27792-110016X50B100M162096433205035 0.00 €
27792-110016X75B100M1620121433207535 0.00 €
27792-110016X100B100M16201464332010035 0.00 €
27792-110016X125B100M16201714332012535 0.00 €
27792-110016X150B100M16201964332015035 0.00 €
27792-110016X175B100M16202214332017535 0.00 €
27792-110016X200B100M16202464332020035 0.00 €
27792-110020X75B100M2020121433207545 0.00 €
27792-110020X100B100M20201464332010045 0.00 €
27792-110020X125B100M20201714332012545 0.00 €
27792-110020X150B100M20201964332015045 0.00 €
27792-110020X175B100M20202214332017545 0.00 €
27792-110020X200B100M20202464332020045 0.00 €
27792-110024X75B100M2420122443207555 0.00 €
27792-110024X100B100M24201474432010055 0.00 €
27792-110024X125B100M24201724432012555 0.00 €
27792-110024X150B100M24201974432015055 0.00 €
27792-110024X175B100M24202224432017555 0.00 €
27792-110024X200B100M24202474432020055 0.00 €

Information about this article

Unlike classic swivel feet, the swivel feet from norelem and levelling feet are mounted from the top in a ball socket with a ball on the thread spindle. This has the advantage of a higher angle of inclination (up to 30°). The swivel foot is painted yellow and is made from steel. The threaded spindle is electro zinc-plated. Anti-slip plates (70 Shore) are also available as an option in the online shop. The swivel feet are supplied with a suitable nut.

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Hungary
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83