norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Roller chains single stainless steel DIN ISO 606, curved link plate
22212

Roller chains single stainless steel DIN ISO 606, curved link...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Pre-stretched.Note for ordering:Packaging unit: 5 metres with odd number of links. Ending with an inner link at both ends. Connecting links must be ordered separately.Note:European-type DIN ISO 606 roller chains with curved link plates (ISO No. 06 with straight links). All chains are pre-stretched. Not lubricated, the chains must be lubricated depending on the application.
The stainless steel roller chains offer excellent corrosion protection and good chemical resistance. They can be used in applications with water and at high temperatures.
B7 = maximum value for links.
Pitch = PxB1
Temperature range:-20°C to +400°C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22212 Roller chains single stainless steel DIN ISO 606, curved link plate 516 kB
 Technical information for roller chains 188 kB

Drawings

Roller chains single stainless steel DIN ISO 606, curved link plate

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
B2B4B7D1D2G~LNo. of
links
Break force
F min.
kN
CADAcc.PriceOrder
22212-038073252506 B-13/8X7/329,525 x 5,728,5313.53,36,353,288,26~50005256,6 0.00 €
22212-012051639308 B-11/2X5/1612,7 x 7,7511,3173,98,514,4511,81~500039312 0.00 €
22212-058030831510 B-15/8X3/815,875 x 9,6513,2819,64,110,165,0814,73~500031515 0.00 €
22212-034071626312 B-13/4X7/1619,05 x 11,6815,6222,74,612,075,7216,13~500026317 0.00 €
22212-100170219716 B-11X17,02mm25,4 x 17,0225,4536,15,415,888,2821,08~500019740 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Hungary
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83