norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version:Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note:Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments.
Digital position indicators with 0.1 mm display accuracy, digits increase with right rotation. The display value of the position indicator can be adjusted by turning the carrier ring. The mounted position of the position indicator can be set in 4 positions with a screw.
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
Drawing reference:
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21102 Positioning stages, short with position indicator 239 kB

Drawings

Positioning stages, short with position indicator
Positioning stages, short with position indicator

Item selection/filter

Order No.BB1B2D

D1D2D3D4D5HH1H2H3H4LL1L2L3L4Travel
S
F1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21102-084636212623M6x18M4424202723141358046362014200200X = 39 (50)1,90,91,9 0.00 €
21102-127560382623M6x112M662825292715,5187,513375603025300300X = 58 (100)5,535,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Hungary
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83