norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing polyamide 6.
Hollow shaft stainless steel.
Sight glass plastic.
Grub screw stainless steel.
Version:Housing impact-resistant.
Hollow shaft and grub screw bright.
Dial black, digits white.
Note:Position indicators enable the direct reading of set values at a glance.
The value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their small size with very clear display. They are particularly suitable for narrow spindle spacing and small shaft diameters. They have a torque support that is inserted into a hole on the opposite side.
Technical data:– Counter consisting of 3 10-position dials
– Height of figures about 4 mm
– Hollow shaft Ø 10 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request:Indicator for inchSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21901-05_Datasheet_32252_Position_indicators_with_stainless_steel_hollow_shaft--en 255 kB

Drawings

Position indicators with stainless steel hollow shaft

Item selection/filter

Order No.
orange RAL 2004
Order No.
black
BDHLPitchIndicator
after one
rotation
Decimal
point in
position
max.
rpm
Filter
21901-05-0100111121901-05-0100111226103322101,01500
21901-05-0200111121901-05-0200111226103322202,01500
21901-05-0250111121901-05-02501112261033222,502,51500
21901-05-0300111121901-05-0300111226103322303,01500
21901-05-0400111121901-05-0400111226103322404,01375
21901-05-0500111121901-05-0500111226103322505,01300
21901-05-0600111121901-05-0600111226103322606,01250
21901-05-0800111121901-05-0800111226103322808,01180
21901-05-1000111121901-05-10001112261033221010,01150
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Hungary
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83