norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Friction joints, adjustable, single 40/40 type B
10271-01

Friction joints, adjustable, single 40/40 type B

go back

Item description/product images

DescriptionMaterial:Housing: die-cast aluminium.
Inserts and friction shaft: steel.
Cover ring and cover cap: plastic.
Slot fastening plate: die-cast aluminium.
Screws, washers and slot keys: steel.
Version:Housing: aluminium tone powder coated.
Inserts and friction shaft: bright.
Cover rings and cover caps: similar to RAL 7042.
Slot fastening plate: aluminium tone powder coated.
Screws, washers and slot keys: electro zinc-plated.
Note:Friction joint for constructing individual swivel arms with the aid of aluminium profiles. The friction joints have an adjustable friction torque. The frictional resistance can be infinitely adjusted using an set screw. Rotates through 360°. Grid pitch 40 mm.

The connection side can be screwed lengthways or crossways onto the profile slot so that the friction axis can be positioned at right angles to the profile.
Friction joint side can be attached to the profile lengthways, crossways or on the front. For front face mounting, there must be an M8 thread (min. 15 mm deep) in the core hole. When mounting on a flat face, the supplied slot fastening plates can simply be omitted.

The maximum torque M is 45 Nm.
Supplied with1 Friction joint
2 Cover caps
2 DIN EN ISO 4762 (DIN 912) screws - M8x45 (for slot key)
2 DIN EN ISO 4762 (DIN 912) screws - M8x50 (for core hole)
2 DIN EN ISO 4762 (DIN 912) screws - M8x35 (for locking)
2 Washers 8-FSt
2 Slot fastening plates
2 Slot keys - slot 10 - M8
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10271-01_Datasheet_32495_Friction_joints_adjustable_single_40_40_type_B--en 222 kB

Drawings

Friction joints, adjustable, single 40/40 type B

Item selection/filter

Order No.

TypeSlot
width
M
Nm
CADAcc.PriceOrder
10271-01-1B10450.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Hungary
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83