norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Less maintenance, more savings - with norelem

go back

More efficient, cost-effective plant maintenance and servicing

The use of high-quality standard components from norelem reduces maintenance intervals, time and costs.

Maintaining machinery and equipment is a real cost factor. Sometimes this expense, over the useful life of a machine even exceeds the purchase price. This can be counteracted: If machines are equipped with high quality, maintenance-free standard components wherever possible, expenditure on servicing and maintenance can be significantly reduced. The norelem Normelemente GmbH & Co. has an extensive product range available for this purpose.

Increasingly complex machines and equipment complicate the maintenance requirements. Regardless of the maintenance strategy used in the company, standard components from norelem can reduce costs and make operations more efficient: Due to standardised sizes and designs of the standard parts, technicians do not need any special prior knowledge and can easily replace components when required.

Less effort through maintenance-free components

Machine elements such as spur and bevel gear drives, whose gear wheels are usually made of steel, and therefore susceptible to corrosion, can be manufactured as alternative maintenance-free components. For example, norelem has lightweight, rustproof plastic gearwheels on offer that require little to no maintenance. They are self-lubricating, very quiet running and can be used in a wide range of applications. This reduces the overall need for repairs. Bronze guide bushes with graphite inserts from the norelem range also reduce the need for repairs: the bearing elements are also maintenance-free and low-wearing. The graphite inserts provide lifelong lubrication and only require follow-up treatment under extreme loads and higher traverse speeds.

High-quality standard components

Maintenance costs in mechanical engineering can be reduced overall by using high-quality, high-performance standard components. Their use is particularly worthwhile where high loads, stresses and forces have to be handled, e.g. in automated linear movements. Linear actuators can absorb the highest forces in all directions if they are correctly configured and aligned. The norelem comprehensive range includes linear actuators in standard lengths with travel from 200 to 1500 mm. The standard element specialists can also provide customer specific special lengths. For roller chains and sprocket applications, e.g. in fields such as material transport, packaging and agriculture, norelem also offers duplex or triplex versions as an alternative to the single types. The efficiency of the duplex roller chains and sprockets achieves 1.75 times the efficiency of a single chain, the triplex roller chain 2.5 times. By using these components, maintenance times and costs can also be significantly reduced. An overview of the complete range, together with matching sprockets and tensioners can be seen in

THE BIG GREEN BOOK

– norelem's comprehensive reference work with over 60,000 items, technical information and drawings.

Duplex or triplex instead of single: roller chains and sprockets in duplex and triplex versions extend service life even in demanding applications
Duplex or triplex instead of single: roller chains and sprockets in duplex and triplex versions extend service life even in demanding applications
High-quality standard components, reduced maintenance: Plastic bevel gears from norelem require little to no maintenance
High-quality standard components, reduced maintenance: Plastic bevel gears from norelem require little to no maintenance
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Hungary
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83