norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:The dimensions for A and B are in inches, all other dimensions are in mm.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29000 inch Tube clamps cross, aluminium, inch 740 kB

Drawings

Tube clamps cross, aluminium, inch

Item selection/filter

Order No.

ABCDEGHKLPQRSTCADAcc.PriceOrder
29000-5CPCP0.50.52025,525,5--43,567232349M6x20M6x20 19.17 €
29000-5CRCR0.750.752025,525,5--43,567232349M6x20M6x20 19.17 €
29000-5CSCS11334040--73101333378M8x25M8x25 22.16 €
29000-5CTCT1.251.25334040--73101333378M8x25M8x25 22.16 €
29000-5D2D21.51.5456060--1001374040111M10x30M10x30 34.36 €
29000-5D4D422537070--1181544545128M10x35M10x35 35.59 €
29000-5CPCS10.527403340265984213365M8x25M6x20 22.16 €
29000-5CRCS10.7527403340265984213365M8x25M6x20 22.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83