norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing grips with tapped through bush, inch
06652 inch

Wing grips with tapped through bush, inch

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.

Version:Grip black grey.
Bush trivalent blue passivated steel or bright stainless steel.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06652 inch Wing grips with tapped through bush, inch 190 kB

Drawings

Wing grips with tapped through bush, inch

Item selection/filter

Order No.

Component
material
ABDD2HH1H2TCADAcc.PriceOrder
06652-19AEsteel384,58-3212188,516,1- 1.48 €
06652-19A1steel384,510-3212188,516,1- 1.48 €
06652-19A2steel384,51/4-2012188,516,1- 1.48 €
06652-11A1steel50510-32142411,522- 1.58 €
06652-11A2steel5051/4-20142411,522- 1.58 €
06652-12A3steel7575/16-182135,61733,3- 2.90 €
06652-12A4steel7573/8-162135,61733,3- 2.90 €
06652-109AEstainless steel384,58-3212188,516,1- 2.30 €
06652-109A1stainless steel384,510-3212188,516,1- 2.30 €
06652-109A2stainless steel384,51/4-2012188,516,1- 2.30 €
06652-101A1stainless steel50510-32142411,522- 2.65 €
06652-101A2stainless steel5051/4-20142411,522- 2.65 €
06652-102A3stainless steel7575/16-182135,61733,3- 3.31 €
06652-102A4stainless steel7573/8-162135,61733,3- 3.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83