norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with internal thread, satin finish, inch
06450_SE inch

Clamping levers with internal thread, satin finish, inch

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450_SE inch Clamping levers with internal thread, satin finish, inch 214 kB

Drawings

Clamping levers with internal thread, satin finish, inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-0A01jet black RAL 9005satin finish010-24910131424,5414,530333037716 6.51 €
06450-0A11jet black RAL 9005satin finish010-32910131424,5414,530333037716 6.51 €
06450-0A21jet black RAL 9005satin finish01/4-20910131424,5414,530333037716 6.51 €
06450-0AD1jet black RAL 9005satin finish06-32910131424,5414,530333037716 6.51 €
06450-0AE1jet black RAL 9005satin finish08-32910131424,5414,530333037716 6.51 €
06450-1A01jet black RAL 9005satin finish110-24910131424,5414,531344047716 6.51 €
06450-1A11jet black RAL 9005satin finish110-32910131424,5414,531344047716 6.51 €
06450-1A21jet black RAL 9005satin finish11/4-20910131424,5414,531344047716 6.51 €
06450-1AE1jet black RAL 9005satin finish18-32910131424,5414,531344047716 6.51 €
06450-2A21jet black RAL 9005satin finish21/4-201213,518,51928,56,517,542,545,56574,59,520 8.21 €
06450-2A31jet black RAL 9005satin finish25/16-181213,518,51928,56,517,542,545,56574,59,520 8.21 €
06450-3A31jet black RAL 9005satin finish35/16-181416212237102454,558,580911122 8.99 €
06450-3A41jet black RAL 9005satin finish33/8-161416212237102454,558,580911122 8.99 €
06450-4A41jet black RAL 9005satin finish43/8-1617192727,54310276367,5951091324 10.50 €
06450-4A51jet black RAL 9005satin finish41/2-1317192727,54310276367,5951091324 10.50 €
06450-5A51jet black RAL 9005satin finish51/2-1323233132491231,57377,51101261526 13.14 €
06450-5A61jet black RAL 9005satin finish55/8-1123233132491231,57377,51101261526 13.14 €
06450-92A21jet black RAL 9005satin finish21/4-201213,518,519326,517,542,545,56574,59,520 10.66 €
06450-92A31jet black RAL 9005satin finish25/16-181213,518,519326,517,542,545,56574,59,520 10.66 €
06450-93A31jet black RAL 9005satin finish35/16-181416212241,5102454,558,580911122 11.78 €
06450-93A41jet black RAL 9005satin finish33/8-161416212241,5102454,558,580911122 11.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83