norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 inch Indexing plungers with extended indexing pin, inch 186 kB

Drawings (total overview)

Indexing plungers with extended indexing pin, inch

Indexing plungers with extended indexing pin, Form A, inch

More information

Drawings

Indexing plungers with extended indexing pin, Form A, inch

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-21903AJ03089-201903AJ03089-211903AJA31/4-28143312510580,84,512
03089-21004AK03089-201004AK03089-211004AKA45/16-241840,5156136101615
03089-21105AL03089-201105AL03089-211105ALA53/8-242146,5177158131,3516
03089-21206A503089-201206A503089-211206A5A61/2-132555208179141,8618
03089-21308A603089-201308A603089-211308A6A85/8-11337226102312192,31545
03089-21410A703089-201410A703089-211410A7A103/4-10337928122515222,81543
03089-21412AO03089-201412AO03089-211412AOA123/4-16338428142518222,81551
03089-21516A803089-201516A803089-211516A8A161-84010432182824273,22050

Indexing plungers with extended indexing pin, Form B, inch

More information

Drawings

Indexing plungers with extended indexing pin, Form B, inch

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-22903AJ03089-202903AJ03089-212903AJB31/4-28143312510587/160,84,512
03089-22004AK03089-202004AK03089-212004AKB45/16-241840,5156136101/21615
03089-22105AL03089-202105AL03089-212105ALB53/8-242146,5177158139/161,3516
03089-22206A503089-202206A503089-212206A5B61/2-132555208179143/41,8618
03089-22308A603089-202308A603089-212308A6B85/8-113372261023121915/162,31545
03089-22410A703089-202410A703089-212410A7B103/4-10337928122515221-1/82,81543
03089-22412AO03089-202412AO03089-212412AOB123/4-16338428142518221-1/82,81551
03089-22516A803089-202516A803089-212516A8B161-84010432182824271-1/23,22050
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83