norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide.
Spring stainless steel.
Dipstick zinc.
Lift disc and seal rubber (NBR).
Version:Housing black.
Cap red.
Dipstick phosphated.
Note:Opening pressure 0.20 – 0.25 bar.Temperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
1) flat seal
2) lift disc
3) cap
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28058 Vent screws with check valve and dipstick 220 kB

Drawings

Vent screws with check valve and dipstick

Item selection/filter

Order No.

DD1LL1CADAcc.PriceOrder
28058-3003830G3/82110 3.08 €
28058-3001230G1/22110 3.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83