norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Screw plugs with hexagon socket DIN 906, tapered thread
28013

Screw plugs with hexagon socket DIN 906, tapered thread

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4571.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Screw plugs with hexagon socket and tapered threads are suitable for plugging holes with parallel threads.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28013 Screw plugs with hexagon socket DIN 906, tapered thread 191 kB

Drawings

Screw plugs with hexagon socket DIN 906, tapered thread

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
D1

LSWFilter
28013-10081028013-200810M8x184
28013-10101028013-201010M10X185
28013-10121528013-201215M12X1,5106
28013-10141528013-201415M14X1,5107
28013-10161528013-201615M16X1,5108
28013-10101528013-201815M18X1,5108
28013-10201528013-202015M20X1,51010
28013-10221528013-202215M22X1,51010
28013-10241528013-202415M24X1,51212
28013-102615-M26X1,51212
28013-103015-M30X1,51217
28013-103615-M36X1,51519
28013-104215-M42X1,51822
28013-104815-M48X1,52024
28013-1001828013-2001815R1/885
28013-1001428013-2001415R1/4107
28013-1003828013-2003815R3/8108
28013-1001228013-2001215R1/21010
28013-1003428013-2003415R3/41212
28013-1010028013-2010015R11217
28013-10114-R1 1/41822
28013-10112-R1 1/22024
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83