norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Oil level sight glasses, aluminium, glass window
28012

Oil level sight glasses, aluminium, glass window

go back

Item description/product images

DescriptionMaterial:Housing, reflector in aluminium.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Version:Viewing lens, temperature-resistant to 150 °C.
Flat seal, asbestos-free.
Note:Resists high pressure and heat. Natural glass as the viewing lens ensures optimal light transmission and high surface hardness.Drawing reference:
1) flat seal
2) external seal
3) internal seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28012 Oil level sight glasses aluminium, glass window 215 kB

Drawings

Oil level sight glasses, aluminium, glass window

Item selection/filter

Order No.D

D1D2LL1SWTightening
torque
max. Nm
Pressure load
max. bar
CADAcc.PriceOrder
28012-2901229,5G1/212109271820 6.46 €
28012-3403434,5G3/4161210322420 8.18 €
28012-4210042,5G123121040-20 12.26 €
28012-29201529,5M20X1,512109271820 6.46 €
28012-42331542,5M33X1,523121040-20 12.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83