norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:These low version levelling sets with locknut are used to mount and align motors, aggregates, drive units and production lines. The advantage is the low height. Alignments can be made quickly and easily even with several levelling points. Distortion-free mounting is guaranteed. The locknut secures a prescribed adjustment.Accessory:96650 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27703 Levelling sets low version with locknut 286 kB

Drawings

Levelling sets low version with locknut

Item selection/filter

Order No.Main
material
D

for
screw
D1D2H
min.
H
max.
ΔHNMF
kN
F1
kN
CADAcc.PriceOrder
27703-0404high carbon steel4,5M4M15x12520244424036 45.00 €
27703-0405high carbon steel5,5M5M15x12520244424033,4 45.00 €
27703-0406high carbon steel6,6M6M15x12520244424030,7 45.00 €
27703-0506high carbon steel6,6M6M20x13224295426555,7 49.16 €
27703-0508high carbon steel9M8M20x13224295426548 50.59 €
27703-0510high carbon steel11M10M20x13224295426537,9 50.59 €
27703-0710high carbon steel11M10M30x1,545293675212092,9 51.95 €
27703-0712high carbon steel13,5M12M30x1,545293675212080,4 51.95 €
27703-0716high carbon steel17,5M16M30x1,545293675212045,5 51.95 €
27703-0916high carbon steel17,5M16M40x1,5583746962,5210136 66.39 €
27703-0920high carbon steel22M20M40x1,5583746962,521090 66.39 €
27703-0924high carbon steel26M24M40x1,5583746962,521037 66.39 €
27703-1020high carbon steel22M20M50x1,57044541062,5330210 93.16 €
27703-1024high carbon steel26M24M50x1,57044541062,5330157 93.16 €
27703-1030high carbon steel33M30M50x1,57044541062,533053 93.16 €
27703-04041stainless steel4,5M4M15x125202444227,124,14 62.11 €
27703-04051stainless steel5,5M5M15x125202444227,122,24 62.11 €
27703-04061stainless steel6,6M6M15x125202444227,120,26 62.11 €
27703-05061stainless steel6,6M6M20x132242954243,436,56 69.08 €
27703-05081stainless steel9M8M20x132242954243,430,86 69.08 €
27703-05101stainless steel11M10M20x132242954243,423,41 69.08 €
27703-07101stainless steel11M10M30x1,54529367528464,01 74.43 €
27703-07121stainless steel13,5M12M30x1,54529367528454,82 74.43 €
27703-07161stainless steel17,5M16M30x1,54529367528428,9 74.43 €
27703-09161stainless steel17,5M16M40x1,5583746962,514892,9 101.21 €
27703-09201stainless steel22M20M40x1,5583746962,514859,08 101.21 €
27703-09241stainless steel26M24M40x1,5583746962,514820,3 101.21 €
27703-10201stainless steel22M20M50x1,57044541062,5225136,08 144.31 €
27703-10241stainless steel26M24M50x1,57044541062,522597,3 144.31 €
27703-10301stainless steel33M30M50x1,57044541062,522520,6 144.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83