norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyether-urethane.Version:Cellular polyether-urethane.Note:The damping plates are made of cellular polyether-urethane and can effectively absorb shock loads and continuous loads.

The damping plates can be machined afterwards to adjust their dimensions.
A number of damping plates can be placed side by side to increase the damping surface area.

Red = soft.
Green = medium.
Bordeaux = hard.
Temperature range:-30 °C to +70 °COn request:Other thicknesses.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26150 Damping plates 180 kB
 Technical information for damping plates 263 kB

Drawings

Damping plates

Item selection/filter

Order No.Main
colour
B

HLDensity
(kg/m³)
Permanent
static load
(N/mm²)
Dynamic
load range
(N/mm²)
CADAcc.PriceOrder
26150-100125165red10012,51001650,0100,016 3.83 €
26150-100250165red100251001650,0100,016 6.68 €
26150-100125460green10012,51004600,1700,260 8.65 €
26150-100250460green100251004600,1700,260 15.33 €
26150-1001251000bordeaux10012,510010001,9002,800 21.03 €
26150-1002501000bordeaux1002510010001,9002,800 37.18 €
26150-200125165red20012,52001650,0100,016 15.33 €
26150-200250165red200252001650,0100,016 26.69 €
26150-200125460green20012,52004600,1700,260 34.57 €
26150-200250460green200252004600,1700,260 61.33 €
26150-2001251000bordeaux20012,520010001,9002,800 84.13 €
26150-2002501000bordeaux2002520010001,9002,800 148.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83