norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel C35Pb.
Gunmetal Rg7.
Plastic PA6.6 with MoS2).
Version:Bright.Note:ISO trapezoidal thread based on DIN 103.

Steel nuts: for adjustments during manual operation and as fastening nuts. Not advised for use with motorised drives due to the steel-steel material combination.

Gunmetal nuts: for motion drives with low and medium speed. By insufficient lubrication, gunmetal trapezoidal thread nuts on steel spindles have good dry-running properties.

Plastic nuts: for low-noise motion drives. Good dry-running properties.

Tolerance class 7H.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24004 Trapezoidal thread nuts, round double-start, RH thread 185 kB

Drawings

Trapezoidal thread nuts, round double-start, RH thread

Item selection/filter

Order No.Main
material
DxPD1

LCADAcc.PriceOrder
24004-060211steelTr 6x2 P11812 24.97 €
24004-120611steelTr 12x6 P32624 19.98 €
24004-160811steelTr 16x8 P43632 22.70 €
24004-200811steelTr 20x8 P44540 29.87 €
24004-241011steelTr 24x10 P55048 35.64 €
24004-301211steelTr 30x12 P66060 40.81 €
24004-401411steelTr 40x14 P78080 101.12 €
24004-060213gunmetalTr 6x2 P11812 40.87 €
24004-120613gunmetalTr 12x6 P32624 28.37 €
24004-160813gunmetalTr 16x8 P43632 47.18 €
24004-200813gunmetalTr 20x8 P44540 54.99 €
24004-241013gunmetalTr 24x10 P55048 61.43 €
24004-301213gunmetalTr 30x12 P66060 89.68 €
24004-401413gunmetalTr 40x14 P78080 154.66 €
24004-060214plasticTr 6x2 P11812 42.14 €
24004-120614plasticTr 12x6 P32624 33.71 €
24004-160814plasticTr 16x8 P43632 38.58 €
24004-200814plasticTr 20x8 P44540 41.14 €
24004-241014plasticTr 24x10 P55048 43.57 €
24004-301214plasticTr 30x12 P66060 51.68 €
24004-401414plasticTr 40x14 P78080 89.62 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83