norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel.Version:Housing black oxidised.Note:The axis height of the spindle bearings is matched to the floating bearing units 24074 and the housings for flange nuts 24070. The housings may be screwed on from above or below and pinned with two taper pins or cylindrical pins. Reference faces on both sides ease unit alignment.

Ready to install fixed bearing units with double row preloaded high-accuracy bearings and a 60° thrust angle. They accept both radial and axial forces from both directions and, due to preloading provide for highest rigidity, concentricity, precise tool positioning and repeatability.
Drawing reference:
1) angular-contact thrust ball bearing
2) M slotted nut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24072 Fixed bearing units 218 kB

Drawings

Fixed bearing units

Overview of items (compressed)

Item selection/filter
Order No.Suitable
for
spindel Ø
BB1B2D1D2D3D4D5D6EE1HH1H2H3H4LL1L2MTCADAcc.PriceOrder
24072-01016865052107,78,4M1032506823583222715378,520M10x115 633.94 €
24072-01220945860127,78,4M1032557725643422717428,525M12x115 550.49 €
24072-015201086366159,710,5M123260882972392710194610,525M15x118 485.24 €
24072-017251086366179,710,5M123662882972392710194610,525M17x118 489.92 €
24072-020321127072209,710,5M124368922978422710204910,528M20x118 522.18 €
Order No.Dynamic
load rating
N
Static
load rating
N
Stiffness K
(N/µm)
CADAcc.PriceOrder
24072-0101340018800325 633.94 €
24072-0121690024700375 550.49 €
24072-0151790028000400 485.24 €
24072-0171880031000450 489.92 €
24072-0202600047000650 522.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83