norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Shrink disc to connect a hollow hub to a shaft. They are mounted on the OD of the hub and generate pressure on the hub wall by reducing the ID with wedge-formed rings, creating a press fit between the hub and shaft. They are suitable for static, dynamic and shock loads.

- for extremely high torques
- no axial shaft/hub offset when assembling
- self-centring

The version 23380-01-4072 has high tensile ISO 4762 screws.
Assembly:Remove existing transportation locks. Clean and lightly oil shaft, internal and external hub diameters. Do not use MoS2 or grease. Slide shrink disc onto hub. Then slide unit (shrink disc/hub) onto shaft and position correctly. Gently tighten clamping screws one after the other by hand. Then use a torque wrench to tighten the clamping screws crosswise in several increments to the defined tightening torque MS.
1st increment approx. 33% MS
2nd increment approx. 66% MS
3rd increment 100% MS

Dismantling: Gradually loosen all screws one after the other but do not fully remove from the thread. The shrinking disc usually loosens itself.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23380 Shrink discs Form A 341 kB
 Overview keyless locking couplings and shrink discs 80,6 kB

Drawings

Shrink discs Form A

Item selection/filter

Order No.Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23380-143730/37/488/8/102783 x M42,4 23.77 €
23380-164170/90/11015/18/203364 x M54 24.01 €
23380-184490/100/12016/18/202994 x M54 25.51 €
23380-2046110/140/16020/22/243365 x M54 25.51 €
23380-2150200/230/26031/34/373846 x M55 27.34 €
23380-2450240/270/30032/35/383366 x M55 27.34 €
23380-3052350/400/44038/41/432617 x M55 31.40 €
23380-3672590/690/70053/58/583035 x M612 35.22 €
23380-3872700/770/78062/65/632956 x M612 35.48 €
23380-4072720/730/79061/59/623106 x M612 38.18 €
23380-4480800/1000/105063/73/763127 x M612 41.42 €
23380-4880900/1050/120065/72/782607 x M612 43.25 €
23380-50901350/1500/170089/96/1033148 x M612 51.44 €
23380-551001300/1550/180078/87/962488 x M612 61.74 €
23380-621102400/2650/2800126/133/13633012 x M612 63.33 €
23380-681151900/2250/285095/104/12124510 x M612 67.65 €
23380-751382650/3300/4050121/139/1582777 x M830 84.79 €
23380-801453200/3900/4600126/143/1602597 x M830 89.52 €
Order No.D

D1DWBLL1L2CADAcc.PriceOrder
23380-1437143710/11/1214,81295 23.77 €
23380-1641164112/13/1418,515126,25 24.01 €
23380-1844184414/15/1618,515126,25 25.51 €
23380-2046204615/16/172117,5127 25.51 €
23380-2150215016/17/1822,519158 27.34 €
23380-2450245019/20/2122,519158 27.34 €
23380-3052305224/25/262622,5189,5 31.40 €
23380-3672367228/30/3127,523,51810 35.22 €
23380-3872387229/30/3130262110,5 35.48 €
23380-4072407230/31/3228,524,51910,5 38.18 €
23380-4480448032/35/3630262011 41.42 €
23380-4880488036/38/4030262211 43.25 €
23380-5090509038/40/4231,527,522,512 51.44 €
23380-551005510042/45/4834,530,52313 61.74 €
23380-621106211048/50/5234,530,52313 63.33 €
23380-681156811550/55/6034,530,523,513 67.65 €
23380-751387513855/60/6537,832,52514 84.79 €
23380-801458014560/65/7037,832,52514 89.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83