norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:These keyless locking couplings are universally applicable.

- for shaft diameters from 19 to 85 mm
- for medium to high torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
Assembly:Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances:Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23352 Keyless locking couplings Form C with axial ring 317 kB
 Overview keyless locking couplings and shrink discs 80,6 kB
 Calculating the minimum hub diameter 173 kB

Drawings

Keyless locking couplings Form C with axial ring

Item selection/filter

Order No.DD1D2BL1L2L3Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on shaft P
N/mm²
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23352-19471947534526313932033180706 x M617 17.00 €
23352-20472047534526313933033170706 x M617 17.00 €
23352-22472247534526313937033155706 x M617 17.00 €
23352-24502450564526313940033140706 x M617 17.53 €
23352-25502550564526313942033135706 x M617 18.17 €
23352-28552855614526313947033120606 x M617 19.35 €
23352-30553055614526313950033115606 x M617 19.35 €
23352-32603260664526313971044140758 x M617 21.49 €
23352-35603560664526313978044130758 x M617 21.49 €
23352-38653865714526313985044120708 x M617 22.98 €
23352-40654065714526313989044110708 x M617 23.39 €
23352-427542758155303647127061130706 x M841 29.15 €
23352-457545758155303647136061120706 x M841 29.15 €
23352-488048808655303647194081150908 x M841 31.07 €
23352-508050808655303647202081145908 x M841 31.07 €
23352-558555859155303647222081130858 x M841 35.18 €
23352-609060909655303647243081120808 x M841 38.10 €
23352-6595659510155303647263081110758 x M841 42.45 €
23352-7011070110116724046624580131125808 x M1083 61.24 €
23352-7511575115121724046624900131115758 x M1083 73.35 €
23352-8012080120126724046625230131110708 x M1083 78.21 €
23352-85125851251317240466269501631258510 x M1083 85.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83