norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Ceramic bearings ZrO2.
Bearing cage PTFE.
Version:Natural, white.Note:Zirconia (ZrO2) is a cost-effective alternative to Si3N4. It also has the advantage that the thermal expansion is similar to that of steel, which means that a shrink fit is not required as expansion differences between the bearing housing and a steel shaft do not occur.Safety:Reacts with concentrated hydrochloric acid, nitric acid and sulphuric acid.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23800-03 Ceramic ball bearings ZrO2 105 kB
 Ceramic ball bearings 111 kB

Drawings

Ceramic ball bearings ZrO2

Item selection/filter

Order No.

BDD1Dynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23800-03-017035101017353900230021000 47.48 €
23800-03-01202808812283300170029000 33.82 €
23800-03-0080220778222000100037000 26.65 €
23800-03-01002608810263000140031000 30.68 €
23800-03-020042121220426000370018000 51.88 €
23800-03-01503209915323600210024000 37.84 €
23800-03-025047121225476500580015000 59.62 €
23800-03-030055131330558500760012500 90.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83