norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
V-belt pulleys, grey cast iron for mounting with taper clamping bushes
22070

V-belt pulleys, grey cast iron for mounting with taper clamping...

go back

Item description/product images

DescriptionMaterial:Grey cast iron EN-GJL-250.Version:PhosphatedNote:V-belt pulleys for use with narrow V-belt DIN 2215 and V-belt DIN 7753.

The V-belt pulleys are based on DIN 2211 or DIN 2217. They have a conical bore for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters.

The V-belt pulleys are statically balanced according to ISO 1940 quality class G6,3.

The V-belt pulleys are designed for a maximum circumferential speed of 35 m/s.
Accessory:Taper clamping bushes 23200.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22070 V-belt pulleys, grey cast iron for mounting with taper clamping bushes 290 kB

Drawings

V-belt pulleys, grey cast iron for mounting with taper clamping bushes

Item selection/filter

Order No.Version 1Version 2FormN = No. of
grooves
BB1CD

D1
max.
D2D5EE1LL1TαCADAcc.PriceOrder
22070-10631type spz/10/zfor taper bush 1108A1168,52636211-28-8122261134° 4.92 €
22070-10632type spz/10/zfor taper bush 1108J2288,5263-11-28388122261134° 5.41 €
22070-10633type spz/10/zfor taper bush 1108J3408,5263-11-283881222181134° 6.65 €
22070-10671type spz/10/zfor taper bush 1108A1168,52676211-28-8122261134° 5.49 €
22070-10672type spz/10/zfor taper bush 1108J2288,5267-11-28388122261134° 6.58 €
22070-11673type spz/10/zfor taper bush 1108J3408,5267-11-283881222181134° 7.95 €
22070-12711type spz/10/zfor taper bush 1108A1168,52716211-28-8122261134° 5.74 €
22070-13712type spz/10/zfor taper bush 1108J2288,5271-11-28428122261134° 7.43 €
22070-14713type spz/10/zfor taper bush 1108J3408,5271-11-284281222181134° 7.39 €
22070-15751type spz/10/zfor taper bush 1108A1168,52756211-28-8122261134° 7.94 €
22070-16752type spz/10/zfor taper bush 1210J2288,5275-11-32488122531134° 9.21 €
22070-17753type spz/10/zfor taper bush 1210J3408,5275-11-324881225151134° 9.57 €
22070-18801type spz/10/zfor taper bush 1210A1168,52807511-32-8122591134° 8.65 €
22070-19802type spz/10/zfor taper bush 1210J2288,5280-11-32528122531134° 7.81 €
22070-10803type spz/10/zfor taper bush 1210J3408,5280-11-325281225151134° 9.37 €
22070-21851type spz/10/zfor taper bush 1210A1168,52858611-32-8122591138° 7.67 €
22070-22852type spz/10/zfor taper bush 1610J2288,5285-12-42578122531138° 9.84 €
22070-23853type spz/10/zfor taper bush 1610J3408,5285-12-425781225151138° 10.95 €
22070-24901type spz/10/zfor taper bush 1210A1168,52908611-32-8122591138° 6.91 €
22070-25902type spz/10/zfor taper bush 1610J2288,5290-12-42628122531138° 10.18 €
22070-26903type spz/10/zfor taper bush 1610J3408,5290-12-426281225151138° 10.41 €
22070-27951type spz/10/zfor taper bush 1210A1168,52958611-32-8122591138° 8.20 €
22070-28952type spz/10/zfor taper bush 1610J2288,5295-12-42678122531138° 9.57 €
22070-29953type spz/10/zfor taper bush 1610J3408,5295-12-426781225151138° 11.50 €
22070-11001type spz/10/zfor taper bush 1210A1168,521008611-32-8122591138° 8.49 €
22070-11002type spz/10/zfor taper bush 1610J2288,52100-12-42718122531138° 9.63 €
22070-11003type spz/10/zfor taper bush 1610J3408,52100-12-427181225151138° 12.04 €
22070-11061type spz/10/zfor taper bush 1610A1168,521069212-42-8122591138° 9.57 €
22070-11062type spz/10/zfor taper bush 1610J2288,52106-12-42768122531138° 13.02 €
22070-11063type spz/10/zfor taper bush 1615J3408,52106-12-427681225151138° 13.41 €
22070-11121type spz/10/zfor taper bush 1610A1168,521129212-42-8122591138° 9.63 €
22070-11122type spz/10/zfor taper bush 1610J2288,52112-12-42848122531138° 12.04 €
22070-11123type spz/10/zfor taper bush 2012J3408,52112-14-50848123281138° 18.49 €
22070-11181type spz/10/zfor taper bush 1610A1168,521189212-42-8122591138° 10.95 €
22070-11182type spz/10/zfor taper bush 1610J2288,52118-12-42908122531138° 13.41 €
22070-11183type spz/10/zfor taper bush 2012B3408,52118-14-50908123281138° 15.88 €
22070-11251type spz/10/zfor taper bush 1610A1168,521259212-42-8122591138° 11.50 €
22070-11252type spz/10/zfor taper bush 1610J2288,52125-12-42988122531138° 14.50 €
22070-11253type spz/10/zfor taper bush 2012B3408,52125-14-50988123281138° 17.53 €
22070-11321type spz/10/zfor taper bush 1610A1168,521329212-42-8122591138° 12.87 €
22070-11322type spz/10/zfor taper bush 1610J2288,52132-12-421038122531138° 16.15 €
22070-11323type spz/10/zfor taper bush 2012B3408,52132-14-501038123281138° 19.18 €
22070-11401type spz/10/zfor taper bush 1610D1168,521409212-42-8122591138° 13.69 €
22070-11402type spz/10/zfor taper bush 1610J2288,52140-12-421128122531138° 23.47 €
22070-11403type spz/10/zfor taper bush 2012B3408,52140-14-501128123281138° 28.46 €
22070-11501type spz/10/zfor taper bush 1610D1168,521509212-42-8122591138° 14.78 €
22070-11502type spz/10/zfor taper bush 2012A2288,5215011214-50-8123241138° 21.91 €
22070-11503type spz/10/zfor taper bush 2012B3408,52150-14-501228123281138° 25.47 €
22070-11601type spz/10/zfor taper bush 1610D1168,521609212-42-8122591138° 17.25 €
22070-11602type spz/10/zfor taper bush 2012D2288,5216011214-50-8123241138° 24.63 €
22070-11603type spz/10/zfor taper bush 2012B3408,52160-14-501318123281138° 28.75 €
22070-11801type spz/10/zfor taper bush 1610D1168,521809212-421528122591138° 21.03 €
22070-11802type spz/10/zfor taper bush 2012D2288,5218010614-501528123241138° 27.09 €
22070-11803type spz/10/zfor taper bush 2012E3408,5218010614-501528123281138° 31.21 €
22070-12001type spz/10/zfor taper bush 2012D1168,5220011214-5017181232161138° 22.37 €
22070-12002type spz/10/zfor taper bush 2012D2288,5220011214-501718123241138° 29.30 €
22070-12003type spz/10/zfor taper bush 2012F3408,5220011214-501718123241138° 34.78 €
22070-12241type spz/10/zfor taper bush 2012L1168,5222411014-501958123281138° 26.81 €
22070-12242type spz/10/zfor taper bush 2012G2288,5222411214-501958123241138° 32.52 €
22070-12243type spz/10/zfor taper bush 2012F3408,5222411214-501958123241138° 40.80 €
22070-12501type spz/10/zfor taper bush 2012C1168,5225011014-502238123281138° 32.30 €
22070-12502type spz/10/zfor taper bush 2012C2288,5225011214-502238123221138° 38.33 €
22070-12503type spz/10/zfor taper bush 2012I3408,5225011214-502238123241138° 42.93 €
22070-12801type spz/10/zfor taper bush 2012C1168,5228011014-502528123281138° 35.04 €
22070-12802type spz/10/zfor taper bush 2012C2288,5228011214-502538123221138° 46.30 €
22070-12803type spz/10/zfor taper bush 2517C3408,5228012418-65254812452,51138° 55.32 €
22070-13151type spz/10/zfor taper bush 2012C1168,5231511014-502888123281138° 41.91 €
22070-13152type spz/10/zfor taper bush 2012C2288,5231511014-502888123221138° 50.93 €
22070-20711type spa/13/afor taper bush 1108A120112,8716011-28-101522213,834° 5.74 €
22070-13153type spz/10/zfor taper bush 2517C3408,5231512018-65288812452,51138° 58.87 €
22070-20712type spa/13/afor taper bush 1108J235112,871-11-28401015221313,834° 7.56 €
22070-20713type spa/13/afor taper bush 1108J350112,871-11-28401015222813,834° 10.95 €
22070-20751type spa/13/afor taper bush 1108A120112,8756011-28-101522213,834° 6.58 €
22070-20752type spa/13/afor taper bush 1108J235112,875-11-28441015221313,834° 8.20 €
22070-20753type spa/13/afor taper bush 1108J350112,875-11-28441015222813,834° 10.41 €
22070-20801type spa/13/afor taper bush 1210A120112,8808411-32-101525513,834° 6.41 €
22070-20802type spa/13/afor taper bush 1210J235112,880-11-32501015251013,834° 10.48 €
22070-20803type spa/13/afor taper bush 1210J350112,880-11-32501015252513,834° 10.10 €
22070-20851type spa/13/afor taper bush 1210A120112,8858811-32-101525513,834° 7.67 €
22070-20852type spa/13/afor taper bush 1210J235112,885-11-32551015251013,834° 9.04 €
22070-20853type spa/13/afor taper bush 1210J350112,885-11-32551015252513,834° 11.50 €
22070-20901type spa/13/afor taper bush 1210A120112,8909011-32-101525513,834° 7.39 €
22070-20902type spa/13/afor taper bush 1610J235112,890-12-42601015251013,834° 9.37 €
22070-20903type spa/13/afor taper bush 1610J350112,890-12-42561015252513,834° 11.96 €
22070-20951type spa/13/afor taper bush 1210A120112,8959011-32-101525513,834° 8.49 €
22070-20952type spa/13/afor taper bush 1610J235112,895-12-42621015251013,834° 10.41 €
22070-20953type spa/13/afor taper bush 1610J350112,895-12-42621015252513,834° 12.87 €
22070-21001type spa/13/afor taper bush 1610A120112,81009212-42-101525513,834° 8.34 €
22070-21002type spa/13/afor taper bush 1610J235112,8100-12-42661015251013,834° 10.95 €
22070-21003type spa/13/afor taper bush 1610B350112,8100-12-42661015252513,834° 13.69 €
22070-21061type spa/13/afor taper bush 1610A120112,81068512-42-101525513,834° 15.10 €
22070-21062type spa/13/afor taper bush 1610J235112,8106-12-42721015251013,834° 11.79 €
22070-21063type spa/13/afor taper bush 1610B350112,8106-12-42721015252513,834° 14.25 €
22070-21121type spa/13/afor taper bush 1610A120112,81129012-42-101525513,834° 10.41 €
22070-21122type spa/13/afor taper bush 1610J235112,8112-12-42771015251013,834° 13.97 €
22070-21123type spa/13/afor taper bush 2012J350112,8112-14-50771015321813,834° 16.71 €
22070-21181type spa/13/afor taper bush 1610A120112,811896,412-42-101525513,834° 11.50 €
22070-21182type spa/13/afor taper bush 1610J235112,8118-12-42851015251013,834° 15.07 €
22070-21183type spa/13/afor taper bush 2012B350112,8118-14-50851015321813,834° 18.61 €
22070-21251type spa/13/afor taper bush 1610A120112,81259212-42-101525513,838° 12.87 €
22070-21252type spa/13/afor taper bush 1610J235112,8125-12-42921015251013,838° 16.71 €
22070-21253type spa/13/afor taper bush 2012B350112,8125-14-50921015321813,838° 20.55 €
22070-21321type spa/13/afor taper bush 1610A120112,81329212-42-101525513,838° 17.15 €
22070-21322type spa/13/afor taper bush 2012J235112,8132-14-5097101532313,838° 18.61 €
22070-21323type spa/13/afor taper bush 2012B350112,8132-14-50971015321813,838° 22.72 €
22070-21401type spa/13/afor taper bush 1610A120112,81409212-42-101525513,838° 15.07 €
22070-21402type spa/13/afor taper bush 2012J235112,8140-14-50106101532313,838° 20.82 €
22070-21403type spa/13/afor taper bush 2517J350112,8140-18-65106101545513,838° 28.22 €
22070-21501type spa/13/afor taper bush 1610D120112,81509212-42-101525513,838° 17.25 €
22070-21502type spa/13/afor taper bush 2012J235112,8150-14-50116101532313,838° 24.10 €
22070-21503type spa/13/afor taper bush 2517J350112,8150-18-65116101545513,838° 29.58 €
22070-21601type spa/13/afor taper bush 1610D120112,81609212-42-101525513,838° 19.18 €
22070-21602type spa/13/afor taper bush 2012J235112,8160-14-50126101532313,838° 26.29 €
22070-21603type spa/13/afor taper bush 2517J350112,8160-18-65126101545513,838° 35.36 €
22070-21701type spa/13/afor taper bush 1610D120112,81709212-42-101525513,838° 19.71 €
22070-21702type spa/13/afor taper bush 2012J235112,8170-14-50135101532313,838° 31.76 €
22070-21703type spa/13/afor taper bush 2517J350112,8170-18-65135101545513,838° 52.97 €
22070-21801type spa/13/afor taper bush 1610D120112,81809212-42146101525513,838° 19.47 €
22070-21802type spa/13/afor taper bush 2012F235112,818010814-501461015321,513,838° 31.21 €
22070-21803type spa/13/afor taper bush 2517J350112,8180-18-65146101545513,838° 42.71 €
22070-21901type spa/13/afor taper bush 1610D120112,81909212-42156101525513,838° 21.91 €
22070-21902type spa/13/afor taper bush 2012F235112,819010814-501561015321,513,838° 31.21 €
22070-21903type spa/13/afor taper bush 2517J350112,8190-18-65165101545513,838° 45.74 €
22070-22001type spa/13/afor taper bush 2012D120112,820010814-501651015321213,838° 25.76 €
22070-22002type spa/13/afor taper bush 2517L235112,820012318-65165101545513,838° 37.50 €
22070-22003type spa/13/afor taper bush 2517F350112,820012318-651771015452,513,838° 46.83 €
22070-22241type spa/13/afor taper bush 2012G120112,822411214-501891015321213,838° 29.03 €
22070-22242type spa/13/afor taper bush 2517D235112,822412418-651891015451013,838° 47.12 €
22070-22243type spa/13/afor taper bush 2517F350112,822412418-651891015452,513,838° 55.32 €
22070-22361type spa/13/afor taper bush 2012G120112,823611014-502031015321213,838° 33.96 €
22070-22362type spa/13/afor taper bush 2517G235112,823612418-652031015451013,838° 49.58 €
22070-22363type spa/13/afor taper bush 2517I350112,823612418-652031015452,513,838° 58.87 €
22070-22501type spa/13/afor taper bush 2012C120112,825011214-50215101532613,838° 35.60 €
22070-22502type spa/13/afor taper bush 2517C235112,825012418-65215101545513,838° 49.83 €
22070-22503type spa/13/afor taper bush 2517I350112,825012418-652151015452,513,838° 59.96 €
22070-22801type spa/13/afor taper bush 2012G120112,828011014-502461015321013,838° 36.94 €
22070-22802type spa/13/afor taper bush 2517G235112,828012018-652461015451013,838° 54.76 €
22070-22803type spa/13/afor taper bush 2517I350112,828012418-652461015452,513,838° 67.91 €
22070-23151type spa/13/afor taper bush 2012G120112,831511014-502821015321013,838° 44.90 €
22070-23152type spa/13/afor taper bush 2517G235112,831512018-652821015451013,838° 64.89 €
22070-23153type spa/13/afor taper bush 3020C350112,831514622-752821015510,513,838° 84.07 €
22070-23551type spa/13/afor taper bush 2012G120112,835511014-503221015321013,838° 53.67 €
22070-23552type spa/13/afor taper bush 2517G235112,835512018-653221015451013,838° 75.04 €
22070-23553type spa/13/afor taper bush 3020C350112,835514622-753221015510,513,838° 92.55 €
22070-24001type spa/13/afor taper bush 2012G120112,840011014-503661015321013,838° 62.17 €
22070-24002type spa/13/afor taper bush 2517G235112,840012018-653661015451013,838° 87.08 €
22070-24003type spa/13/afor taper bush 3020G350112,840015922-75366101551113,838° 118.30 €
22070-30901type spb/17/bfor taper bush 1210A125143,590-14-50-12,51925-17,534° 10.13 €
22070-30902type spb/17/bfor taper bush 1210J244143,590-14-505212,519251917,534° 14.25 €
22070-30903type spb/17/bfor taper bush 1210J363143,590-14-505012,519253817,534° 18.08 €
22070-31001type spb/17/bfor taper bush 1610A125143,5100-12-42-12,51925-17,534° 12.81 €
22070-31002type spb/17/bfor taper bush 1610J244143,5100-12-425712,519251917,534° 14.31 €
22070-31003type spb/17/bfor taper bush 1610J363143,5100-12-425712,519253817,534° 20.55 €
22070-31121type spb/17/bfor taper bush 1610A125143,5112-12-42-12,51925-17,534° 13.01 €
22070-31122type spb/17/bfor taper bush 1610B244143,5112-12-426912,519251917,534° 17.53 €
22070-31123type spb/17/bfor taper bush 1610J363143,5112-12-426912,519253817,534° 23.01 €
22070-31181type spb/17/bfor taper bush 1610A125143,5118-12-42-12,51925-17,534° 14.50 €
22070-31182type spb/17/bfor taper bush 1610B244143,5118-12-427612,519251917,534° 18.89 €
22070-31183type spb/17/bfor taper bush 1610J363143,5118-12-427612,519253817,534° 24.63 €
22070-31251type spb/17/bfor taper bush 1610A125143,5125-12-42-12,51925-17,534° 15.09 €
22070-31252type spb/17/bfor taper bush 2012B244143,5125-14-508612,519321217,534° 20.26 €
22070-31253type spb/17/bfor taper bush 2012B363143,5125-14-508612,519323117,534° 25.23 €
22070-31321type spb/17/bfor taper bush 1610A125143,5132-12-42-12,51925-17,534° 16.43 €
22070-31322type spb/17/bfor taper bush 2012B244143,5132-14-508912,519321217,534° 22.17 €
22070-31323type spb/17/bfor taper bush 2012B363143,5132-14-508912,519323117,534° 28.22 €
22070-31401type spb/17/bfor taper bush 1610A125143,5140-12-42-12,51925-17,534° 17.53 €
22070-31402type spb/17/bfor taper bush 2012B244143,5140-14-509712,519321217,534° 25.19 €
22070-31403type spb/17/bfor taper bush 2012B363143,5140-14-509712,519323117,534° 31.21 €
22070-31501type spb/17/bfor taper bush 1610D125143,5150-12-42-12,51925-17,534° 20.26 €
22070-31502type spb/17/bfor taper bush 2012B244143,5150-14-5010712,519321217,534° 27.66 €
22070-31503type spb/17/bfor taper bush 2517B363143,5150-18-6510712,519451817,534° 35.04 €
22070-31601type spb/17/bfor taper bush 1610D125143,5160-12-42-12,51925-17,534° 23.01 €
22070-31602type spb/17/bfor taper bush 2012B244143,5160-14-5012012,519321217,534° 30.68 €
22070-31603type spb/17/bfor taper bush 2517B363143,5160-18-6512012,519451817,534° 38.88 €
22070-31701type spb/17/bfor taper bush 1610D125143,5170-12-42-12,51925-17,534° 25.76 €
22070-31702type spb/17/bfor taper bush 2012B244143,5170-14-5013012,519321217,534° 34.24 €
22070-31703type spb/17/bfor taper bush 2517B363143,5170-18-6513012,519451817,534° 43.00 €
22070-31801type spb/17/bfor taper bush 1610F125143,51809012-4213212,51925-17,534° 27.93 €
22070-31802type spb/17/bfor taper bush 2517A244143,518012018-65-12,51945117,534° 39.97 €
22070-31803type spb/17/bfor taper bush 2517B363143,5180-18-6513712,519451817,534° 46.83 €
22070-31901type spb/17/bfor taper bush 2012L125143,519010414-5014712,519323,517,534° 31.21 €
22070-31902type spb/17/bfor taper bush 2517A244143,519012018-65-12,51945117,534° 44.90 €
22070-31903type spb/17/bfor taper bush 2517B363143,5190-18-6514712,519451817,534° 50.66 €
22070-32001type spb/17/bfor taper bush 2012L125143,520010414-5015712,519323,517,534° 32.05 €
22070-32002type spb/17/bfor taper bush 2517D244143,520011718-65-12,51945117,534° 46.83 €
22070-32003type spb/17/bfor taper bush 2517B363143,5200-18-6515712,519451817,534° 58.60 €
22070-32121type spb/17/bfor taper bush 2012C125143,521210414-5016912,519323,517,534° 36.97 €
22070-32122type spb/17/bfor taper bush 2517D244143,521212518-6516912,51945117,534° 51.76 €
22070-32123type spb/17/bfor taper bush 2517E363143,521212518-6516912,519451817,534° 80.03 €
22070-32241type spb/17/bfor taper bush 2012L125143,522410414-5018112,519323,517,534° 47.31 €
22070-32242type spb/17/bfor taper bush 2517D244143,522411718-6518112,51945117,534° 67.44 €
22070-32243type spb/17/bfor taper bush 2517E363143,522411718-6518112,519451817,534° 64.52 €
22070-32362type spb/17/bfor taper bush 2517D244143,523611718-6519312,51945117,534° 55.67 €
22070-32363type spb/17/bfor taper bush 2517E363143,523611718-6519312,519451817,534° 70.50 €
22070-32501type spb/17/bfor taper bush 2012L125143,525010414-5020712,519323,517,534° 55.21 €
22070-32502type spb/17/bfor taper bush 2517D244143,525012418-6520712,51945117,534° 60.61 €
22070-32503type spb/17/bfor taper bush 3020E363143,525014422-7520712,519511217,534° 78.32 €
22070-32801type spb/17/bfor taper bush 2012C125143,528010414-5023712,519323,517,534° 48.65 €
22070-32802type spb/17/bfor taper bush 2517G244143,528012518-6523712,51945117,534° 64.26 €
22070-32803type spb/17/bfor taper bush 3020I363143,528014422-7523712,51951617,534° 88.45 €
22070-33001type spb/17/bfor taper bush 2012C125143,530010414-5028512,519323,517,534° 61.13 €
22070-33002type spb/17/bfor taper bush 2517G244143,530012518-6525712,51945117,534° 68.41 €
22070-33003type spb/17/bfor taper bush 3020I363143,530014422-7525712,51951617,534° 93.64 €
22070-33151type spb/17/bfor taper bush 2012C125143,531510414-5027212,519323,517,534° 59.40 €
22070-33152type spb/17/bfor taper bush 2517G244143,531512518-6527212,51945117,534° 75.18 €
22070-33153type spb/17/bfor taper bush 3020I363143,531514422-7527212,51951617,534° 99.37 €
22070-33552type spb/17/bfor taper bush 2517C244143,535514622-7531512,519513,517,538° 95.98 €
22070-33553type spb/17/bfor taper bush 3020I363143,535514622-7531512,51951617,538° 112.38 €
22070-34002type spb/17/bfor taper bush 3020C244143,540014622-7535712,519513,517,538° 132.94 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83