norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears stainless steel, module 2.5 toothing milled, straight teeth, engagement angle 20°
22400-20

Spur gears stainless steel, module 2.5 toothing milled,...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400-20 Spur gears stainless steel, module 2.5 toothing milled, straight teeth, engagement angle 20° 253 kB

Drawings

Spur gears stainless steel, module 2.5 toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22400-20-1125250012Awith hub2,512253530102245 66.03 €
22400-20-1125250013Awith hub2,5132537,532,5102545 67.84 €
22400-20-1125250014Awith hub2,514254035102845 68.06 €
22400-20-1125250015Awith hub2,5152542,537,5103045 70.00 €
22400-20-1125250020Awith hub2,520255550124045 81.47 €
22400-20-1125250024Awith hub2,524256560144545 92.45 €
22400-20-1125250025Awith hub2,5252567,562,5145045 105.48 €
22400-20-1125250030Awith hub2,530258075145545 123.26 €
22400-20-1125250040Awith hub2,54025105100167045 151.89 €
22400-20-1125250050Awith hub2,55025130125208045 181.62 €
22400-20-1125250060Awith hub2,560251551502010045 220.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83