norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:Milled and anodisedNote:Suitable for 21100, 21102, 21120, 21122, 21150, 21160, 21162 and 21180 in the respective size.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21190 Angle plates 172 kB

Drawings

Angle plates

Item selection/filter

Order No.B

B1B2B3LL1L2L3SCADAcc.PriceOrder
21190-04864,53,3402214,583 45.54 €
21190-08121084,5583617114 46.63 €
21190-121813,510,86,6946026,517,58 64.42 €
21190-25252015,511180130353115 125.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83