norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body and rotary disc Al alloy.
Shaft stainless steel.
Version:Body and rotary disc anodised.Note:Loosen the clamping lever to revolve the rotary disc on the body. Rotates through 360°. The rotary disc indexes every 90° (21150-25 every 45°). Indexing is carried out by a ball plunger which can be easily removed.
Angular adjustment is set by a scale accurate to within 2°.
The rotary disc can be easily combined with other modules of the same size.
Drawing reference:
1) Assembly hole for pressing out the nut
2) DIN 934 nut (x8) can be pressed out M (D4)
3) DIN 974-1 countersink (D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21150 Rotary discs 297 kB

Drawings

Rotary discs
Rotary discs

Item selection/filter

Order No.D

D1D2D3D4HH1H2RR1F1
N
F2
N
F3
N
M1
Nm
CADAcc.PriceOrder
21150-043562263159,516,564445030502 161.66 €
21150-08541636842013,520,573561007010010 169.58 €
21150-128025601362517,524,5856915010015015 217.29 €
21150-251505513018,510402635,513911030020030050 601.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83