norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:anodised.Note:The vertical bracket is mounted vertically to the mounting surface.
Can be combined with positioning stages, cross stages, vertical stages and all other components of the same size.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21139 Vertical bracket long 106 kB

Drawings

Vertical bracket long

Item selection/filter

Order No.SizeBB1B2D

D1HH1H2H4H5H6L1L2L3CADAcc.PriceOrder
21139-044292215,563,2M376702,8646213183 86.42 €
21139-088463625,464,2M41291204,78610823304 97.29 €
21139-1212756042,436,4M61921805,787,516527367 157.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83